Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Electromagnetic flowmeters

Proven flow measuring technology for all electrically conductive liquids in every industry

Magmeters in wastewater treatment pump station
Szűrő
21 Termékek
Rendezés szerint:

Get started with our Product Guide BETA

Do you need help selecting and sizing your next Electromagnetic flowmeter?

About Electromagnetic flowmeters

Electromagnetic flowmeters have been used throughout industries for more than 60 years. These meters are applicable for all conductive liquids, such as water, acids, alkalis, slurries and many others. Typical applications are monitoring of liquids, filling, dosing and precise measurement in custody transfer. The three million magmeters we’ve sold since 1977 need no maintenance and offer seamless system integration into your processes.

In the industrial environment, electromagnetic flowmeters are primarily used in water management and in the processing, life sciences and food industries. In tunnel construction and mining, robust magmeters are often the only option for measuring highly abrasive ore slurries with entrained solids, sand-water mixtures, filler materials or bulk solids with the required accuracy.

Electromagnetic flow measuring principle

Faraday’s law of induction states that a metal rod moving in a magnetic field induces electrical voltage. This dynamo principle also governs the way electromagnetic flowmeters work.

As soon as the electrically charged particles of a fluid cross the artificial magnetic field generated by two field coils, an electric voltage is induced. This voltage, tapped by two measuring electrodes, is directly proportional to the velocity of flow and thus to the flow volume.

The magnetic field is generated by a pulsed direct current with alternating polarity. This ensures a stable zero point and makes the flow measurement insensitive to multiphase or inhomogeneous liquids, as well as low conductivity.

Benefits

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity
  • Even fluids with entrained solids can be metered, e.g. ore slurry or cellulose pulp
  • Wide range of nominal diameters (DN 2 to 3000; 1/12 to 120")
  • Free pipe cross-section: CIP/SIP cleanable, piggable
  • No moving parts, maintenance-free

Letöltések

Fedezzen fel további információforrásokat

document icon
Flow measuring technologies for liquids, gases and steam
Products and services of our flow measuring technologies for liquids, gases and steam at a glance
download icon Letöltés
document icon
Proline in industries - the ideal device for each industry
eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.
download icon Letöltés