Title

Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Mass flow meter bunkering systems for marine fuels

Maximum transparency and reliability with a certified solution for bunker fuel measurement

Bunkering operations in a harbor

a kép egy elérhető megoldás példáját mutatja be

Our measuring solution offers a high degree of security. Both the individual devices and the entire solution are sealed after installation and thereby protected from unintentional modifications. In addition, all of our devices are certified on accredited calibration facilities (ISO/IEC 17025), fulfilling the essential requirement for seamless traceability according to national standards.

Solution overview:

Available for:
Olaj- és gázipar / Tengerhajózás

Hardware & Software:

  • Proline Promass F 300 – Premium accuracy Coriolis flowmeter
  • Proline Promass F 500
  • Proline Promass X 300 – Highest capacity four tube Coriolis flowmeter
  • Proline promass X 500
  • Bunker Metering Computer SBC600
  • Cerabar PMP71 – Absolute and gauge pressure transmitter
  • TR66 – Explosion-proof Pt100 thermometer

Services:

  • Professional management of national and international projects
  • Installation, commissioning and configuration
  • Inspection and maintenance (maintenance contracts)
  • On-site calibration and control measurements

Around 60% of a ship’s operating costs can be fuel costs

Endress+Hauser provides a certified solution, based on the tried-and-tested Coriolis mass measurement, to monitor the quantity and quality of marine fuels precisely during bunkering operations. By eliminating problems with traditional measurements and ensuring that occurring air pockets when emptying tanks are correctly detected and included in the measurement, our mass flow meter bunkering systems ensure maximum transparency during the bunker process.

Our sophisticated and reliable bunker fuel metering solution ensures transparent and highly accurate bunkering. Aggravating and time-consuming processes for resolving bunker disputes can thus be avoided.

Gain confidence and guaranteed profitability

thanks to accurate and indisputable billing of the delivered bunker fuel quantity.

Increase transparency

by monitoring multiple process parameters simultaneously throughout the entire fueling process and detect air pockets, as well as potential "cappuccino effects" that occur when stripping tanks.

Benefit from higher and sustainable efficiency

with shorter idle times thanks to accurate direct mass measurement without the necessity of converting volume.

Rely on unlimited security

with a measuring solution certified in accordance with MID (MI-005) and recognized for commercial use by the Maritime and Port Authority (MPA) of Singapore under SS600.

Save time with easy operation and optimal control

with a user friendly control panel that lets you track important parameters directly or print them out at any time to be used as evidence in case of ambiguity.

Interested in our solutions? Our consultants can answer all your questions

Offering highlights

Műszerek üzembe helyezése
Műszerek üzembe helyezése

Optimalizálja a műszerek telepítését és a műveletekre való áttérést az Endress+Hauserrel

Please Wait (spinning wheel)
Ár feltöltés alatt
Az árak ideiglenesen nem érhetők el
Price on request
 
/

Letöltések

Fedezzen fel további információforrásokat

document icon
Your automation partner in Marine
From shipbuilding to offshore, from upgrades to new projects, we have the instrument application expertise to help you succeed.
download icon Letöltés

Interested in our solutions? Our consultants can answer all your questions

Végjegyzetek

Explore other solutions