Title

Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Multipoint thermometers

Pre-engineered and standardized multipoint temperature profiling assemblies for the oil & gas, chemical, food & beverage and petrochemical industries

Multipoint temperature sensors for all industries
6 Termékek
Rendezés szerint:
Szűrő

Multipoint thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About multipoint thermometers

Multipoint assemblies with RTD and thermocouple sensors allow for reliable temperature measurement and safe operation in critical applications, ranging from low to high pressure process reactors as well as for storage tanks. Our standardized and engineered products are designed to customer specifications and provide detailed temperature profiles for optimized process control, increasing plant availability, efficiency and safety. Material selection, mechanical design, heat treatments and construction technics are state-of-the-art in terms of product optimization.

Portfolio description

  • 3D-customizable, flexible sensors (with or without thermowell) – MultiSens Flex
  • Linear sensor array (with main thermowell) – MultiSens Linear
  • Linear sensor array (on a rope or in a conduit) – MultiSens Bundle
  • Minimally invasive sensors – MultiSens Slim
  • With or without temperature transmitter
  • With or without diagnostic chamber
  • With RTD or TC sensors, including iTHERM ProfileSens technology

Diagnostic capabilities

iTHERM MultiSens Flex, Linear and Bundle multipoint temperature assemblies are available with a unique and innovative diagnostic chamber, providing additional safety and valuable process information to enable predictive maintenance. It is available in two design configurations: basic or advanced.

In addition to containing potential and hazardous process leakage, diagnostic chambers are equipped to provide valuable additional process data which can be used to analyze leakage events and plan timely counter-measures or predictive maintenance and lifecycle activities. A flexible design with replaceable parts for configurations with or without thermowells increases maintenance flexibility and ultimately reduces plant downtime.

Benefits

  • Measuring systems designed for the individual application
  • Straight or 3-dimensional temperature profile measurement for reactors and vessels
  • Design and material selection for high process temperatures and pressures as well as corrosive media
  • Measurement and recording of a temperature profile for control of the process in the reactor or storage conditions in tanks and silos
  • Shortest response time enabled by state-of-the-art sensor technology
  • Easily configurable and globally available
  • Coverage of all key applications in the oil & gas, chemical, food & beverage, petrochemical industries
  • Increased safety thanks to a diagnostic chamber able to contain the process in the event of leakages through the primary seals

Letöltések

Fedezzen fel további információforrásokat

document icon
Temperature Profiling
Engineered solutions for the Oil & Gas, Petrochemical Industries
download icon Letöltés