Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Storage and distribution in oil and gas, safe and efficient

Maximize performance and minimize risk with dependable metering, monitoring and automation

Storage and distribution in the Oil & Gas industry

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

Storage and distribution in oil and gas industry operations poses competing pressures. Intense market rivalry places an emphasis on plant efficiency as never before. Tank capacity must be optimized, inventory strictly controlled, and processes optimized for loading and transfer. With such imperatives come increased risks to operators and the environment, therefore ensuring operational safety is also vital. The Endress+Hauser portfolio enables simple, safe operations with optimal performance.

Legfontosabb tények

75%

of the world tanker fleet are being independently owned. In addition, in the natural gas transport and storage network, nearly all is transported through interstate pipelines owned by at least 70 to 80 companies to over several hundred underground storage facilities. As a result, the storage and transportation represent a labyrinth needing rigorous inspections, compliance standards, and regulations.

Loading bay with high accuracy custody transfer measurement with Promass 83F ©Endress+Hauser
Insights

Accurate, safe custody metering

Loading and offloading processes can give rise to disputes regarding both quantity and quality. Such situations can be avoided with the higher levels of precision and transparency offered by certified custody transfer metering solutions.

Our expertise in the field

Both highly accurate and reliable, Endress+Hauser Coriolis flowmeters can measure multiple parameters with minimal maintenance and recalibration. Transfer capacity can be increased with guaranteed transparency, accuracy and safety in the process.

  • Increase handling volume with larger meter sizes
  • Load more safely thanks to a higher tolerance of air/gas content than with mechanical meters
  • Spur plant performance and efficiency
  • Achieve operational excellence from start-up into the long term with our commissioning services
Accurate bunker fueling process ©Endress+Hauser
Insights

Reliable bunker fuel metering

Error-prone volume to mass calculations and air pockets in the fuel can make measurement of bunker fueling an expensive and uncertain process.

Our expertise in the field

Replacing traditional quantity measurement practices with bunker fuel metering systems such as the Endress+Hauser Coriolis flowmeter can increase transparency. Multiple process parameters can be simultaneously monitored via a control panel during fueling. Moreover, air pockets are corrected in the measurement during tank emptying.

  • Increase profitability
  • Improve measuring results
  • Ensure trust between buyers and suppliers
Picture of tank farm/ oil tanks in a refinery. Endress+hauser together with customer. ©Endress+Hauser
Insights

Optimized storage tank overfill prevention

When handling combustible or petrochemical products, tank overfills can increase risk and danger considerably. Overfill prevention systems play a vital role in mitigating such risks.

Our expertise in the field

Endress+Hauser has partnered with Rockwell Automation to develop a pre-configured solution package with independent safety certification for the entire instrumentation safety loop, from measurement and control to element correction. The solution complies with industry best practices and standards API 2350 and IEC 61511.

  • Increase reliability and reduce operational risk
  • Optimize engineering and commissioning time
  • Streamline maintenance expenses using Heartbeat verification and instrument verification and/or proof testing services
Terminal automation by Endress+Hauser ©Endress+Hauser
Insights

Versatile, effective terminal management

Market evolution, intense competition, regulatory and social environment changes, all are contributing to an increasing need for terminal automation.

Our expertise in the field

From road, rail, barge and ship loading bays to depots and terminals, Endress+Hauser offers automation systems for sites of any scale and for all applications, including management of process sub-systems and connections to business systems.

  • Reduce installation, operation and maintenance costs
  • Leverage custody transfer metering skids conformant with API and MID
  • Enhance accuracy for better volume and mass

Benefits

We continuously optimize our processes and use of innovative technologies which enable us to extend the frontiers of measurement, control and automation engineering. Customers find safe and efficient solutions for their benefit.

Legfontosabb tények

<5 min

is the time needed to run a proof-testing on 16 tanks

Legfontosabb tények

17+

years of functional safety standards IEC 61508 (quality, safety and reliability) applied

Legfontosabb tények

24/7

is the visibility you get with our inventory monitoring solutions

Takeaway

How we can help

From precise and efficient silo and tank gauging to highly accurate custody transfer and terminal automation, Endress+Hauser offers a complete range of technologies and installations, which combined with scalable software packages offer uniform operating and safety concepts for high performance and yet simple and safe operations.

  • Compliance with internationally recognized standards and recommendations such as: API, OIML, SIL, IP, NORDSOK, NACE
  • Product lines certified according to hazardous area standards such as: ATEX, FM, TIIS Safety by Design
  • State of the art technologies (IEC 61508 SIL 2 and up to SIL 3 for homogeneous-redundant application)
Solutions

Discover our related solutions

Inventory monitoring of liquids

Learn how Endress+Hauser inventory monitoring solutions help you manage stocks of raw materials or bulk end products at multiple sites

Read more

World-class LNG tank gauging for liquified gas

Tank gauging and operational safety for LNG inventory management

Read more

Metering skid for loading and unloading

Discover Endress+Hauser industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.

Read more

Oil tanker loading and unloading systems

Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships

Read more

Mass flow meter bunkering systems for marine fuels

Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.

Read more

Purpose-built LNG bunkering solution

Discover our solution for efficient, safe and real-time metering of LNG bunkering from bunker ships, barges, and vessels.

Read more

Monitoring of wash water from ship exhaust gas scrubbers

Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.

Read more

Végjegyzetek

Related articles

Discover more interesting articles