Specifikációk áttekintése
-
Application task
Continuous Emission Monitoring Systems (CEMS),
Process Gas Analysis Systems (PGA) and Liquid Analysis Systems
Alkalmazási terület
Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres. They also offer advantages for transport as well as on-site installation and maintenance. At the factory, everything is coordinated and pre-installed in the shelter in a clear manner. Each shelter can be equipped to fit individual customer requirements.
Protection of measurement and analysis technology from extreme ambient conditions in the field of process gas analysis and emission monitoring
Device properties:
Heating/Cooling/Ventilation (redundant on req.)
Standard shelter, 10 to 40 feet
Fire alarm and fire extinguishers available
CSC certificate for standard dimensions
Suitable for ATEX zones
Earthquake-safe and fireproof types available (F30, F60)
Előnyök
High availability, long service life and minimal maintenance requirements of the installed technology thanks to the protection from adverse ambient conditions
Ex-version shelters also enable the use of non-ex-analyzer systems in explosion-hazardous areas
CSC certification enables low-cost transport on shelter ships and does away with the need for seaworthy packaging
Minimized risk of transport damage to the measurement and analysis technology
Quick installation as only the shelter needs to be connected
Easy access to mounting plates and racks facilitates maintenance work
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
Különleges dokumentáció (SD)
DIN EN 61010-1: 2020-03
Additional Information for Extractive Gas Analyzers
(multi-lingual, also in DE, ES, FR and IT)Nyelv:
Angol
Változat:
01/01/2025
Fájlméret:
1.9 MB
Fájlnév:
8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf
-
-
-
Kompetencia brosúra (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaNyelv:
Olasz
Változat:
27/05/2025
Fájlméret:
4.5 MB
Fájlnév:
CP01596C16IT01.25-00.pdf
-
-
-
Kompetencia brosúra (CP)
排出ガス監視ソリューション 幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Nyelv:
Japán
Változat:
24/09/2025
Fájlméret:
11.1 MB
Fájlnév:
CP01596CJA_0125_Emission Monitoring Solutions.pdf
-
-
-
Kompetencia brosúra (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceNyelv:
Angol
Változat:
01/01/2025
Fájlméret:
9.9 MB
Fájlnév:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
Innováció (IN)
Shelter Solutions – Space and protection for measurement and analysis technology
Ready for more stringent flue gas monitoring
Nyelv:
Angol
Változat:
01/03/2026
Fájlméret:
4.9 MB
Fájlnév:
8030010_IN_Shelter_Solutions_en_V1-1_2026.03_EHS_WEB.pdf
-