Title

Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

TrueDyne Sensors

Microelectromechanical systems (MEMS) for highest level of measurement accuracy for liquids & gases

TrueDyne Sensors AG is one of the leading providers in the development of microsensor systems. It can take qualitative and quantitative liquid measurements such as density or flow rate based on both new and well-established measurement principles. Modules from TrueDyne Sensors AG guarantee maximum performance in a uniquely compact design. We provide additional value by combining the expertise we possess in the fields of microsensors and multiparameter measurement technology.

Ügyvezető igazgató

Josua Ritter

Alapítás éve

2014

Alkalmazottak száma

10-12

Kapcsolat

Tudjon meg többet szakértőinktől

TrueDyne Sensors AG
Christoph-Merian-Ring 204153 Reinach BasellandSvájc
Tel. (elsődleges) +41 61 715 89 00
Fax +41 61 715 87 87

TrueDyne Sensors AG – density module

TrueDyne Sensors AG focuses on the development of MEMS-based systems for the continuous measurement of gases and liquids

Our main area of expertise – density measurement – is applied in a number of applications, such as conversion of volume to mass, quality monitoring of media and concentration measurement

As per our claim “Rethink Sensing” our aim is to provide customers with innovative, miniaturized, and highly accurate sensors

For more information about the company as well as our range of products and services please visitwww.truedyne.com

Www.truedyne.com