Title

Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Automated solution for optimized quality control

Vialit Asphalt benefits from flowmeter Promass I 500 for road maintenance products

Vialit Asphalt GmbH & Co KG manufactures various products for road maintenance in its main plant in Braunau am Inn. Mixing semifinished products requires exact measurement of flow rate and viscosity. Thanks to Proline Promass I 500 with Coriolis technology from Endress+Hauser, employees now need to take significantly fewer time-consuming manual samples for quality control of the respective batch.

Photo of the headquarters of Vialit Asphalt GmbH & Co KG

The company headquarters in Braunau am Inn

Picture of the Promass I 500 in the process at Vialit Asphalt GmbH & Co KG

Promass I 500 delivers reliable viscosity values.

The result

  • The number of manual viscosity measurements can be significantly reduced.

  • The time savings per production day amounts to about three hours.

  • The process control and monitoring are optimized by the new solution and enable a prompt response to deviations.

  • The effects on viscosity of the product resulting from the addition of fillers become visible immediately.

Photo of Daniel Edtbauer, Technology department manager, Vialit Asphalt GmbH & Co KG

"Everything fits and runs very reliably. We are truly satisfied with the flowmeters from Endress+Hauser. The time savings gained during quality control are a huge advantage for us."

Daniel Edtbauer, Technology department manager
Vialit Asphalt GmbH & Co KG

The customer requirement

Bituminous semifinished products are pumped into a circuit and then mixed with various fillers. To achieve consistently high product quality, the employees monitor viscosity and flow rate when pumping the semifinished product into the circuit. Previously, control samples of the respective batch were manually taken by the employees at sometimes high temperatures and analyzed in the lab. Another challenge: the fluid is non-Newtonian and therefore the viscosity is not constant.

Our solution

Proline Promass I 500 monitors product quality in real time. The Coriolis flowmeter with a straight, single-tube design offers not only mass flow, density and temperature measurement as well as in-line viscosity measurement. The remote transmitter additionally convinces with maximum installation flexibility as well as operating safety and reliability under demanding ambient conditions.