Deltatop is the differential pressure flowmeter system with primary elements as Venturi tubes, nozzles, orifice plates and Deltabar dp transmitter. Pressure reduction with restriction orifices.
ASME Orifice plate Material SS 316 Ti for D-D/2 or flange tapping. Flanges/ plate installation by user. Separately ordered dP transmitter DELTABAR-S optimized and adjusted.
Sensor features
Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)
Nominal diameter range
2" ... 40"
Max. measurement error
< 1 %
Measuring range
0,5...200'000 m3/h
Max. process pressure
Vacuum ... 160 bar abs (Vacuum ... 2.320 psi)
Medium temperature range
-200 °C ... +1000 °C (-358 °F ... +1.832 °F)
Degree of protection
IP65
Display/Operation
Transmitter
Outputs
Transmitter: 4 ... 20 mA
Digital communication
HART PROFIBUS PA Fondation Fieldbus
Hazardous area approvals
Transmitter: ATEX FM CSA
Product headline
ASME Orifice plate Material SS 316 Ti for D-D/2 or flange tapping. Flanges/ plate installation by user. Separately ordered dP transmitter DELTABAR-S optimized and adjusted.
Sensor features
Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)
Nominal diameter range
2" ... 40"
Max. measurement error
< 1 %
Measuring range
0,5...200'000 m3/h
Max. process pressure
Vacuum ... 160 bar abs (Vacuum ... 2.320 psi)
Medium temperature range
-200 °C ... +1000 °C (-328 °F ... +1.832 °F)
Degree of protection
IP65
Display/Operation
Transmitter
Outputs
Transmitter: 4 ... 20 mA
Digital communication
HART PROFIBUS PA Fondation Fieldbus
Hazardous area approvals
Transmitter: ATEX FM CSA
Product headline
ASME Orifice plate Material SS 316 Ti for D-D/2 or flange tapping. Flanges/ plate installation by user. Separately ordered dP transmitter DELTABAR-S optimized and adjusted.
Sensor features
Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .