Specifikációk áttekintése
-
Number of applications
Support up to 4 gas or 4 liquid runs per module (Flow-X/M, Flow-X/C)
-
Inputs
6x analog transmitter input, high accuracy
Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V
Accuracy mA inputs; 0.002% FS at 21 °C (69.8 °F), 0.008% at full ambient range of 0 ... 60 °C (32 °F ... 140 °F), long-term stability 0.01% per year
Resolution 24 bits. Analog inputs share same ground floating in relation to all other electronics.
2x resolution 0.02 °C (0.04 °F) for 100 ohms input. Error depending on range 0 ... 50 °C (32 °F ... 122 °F): Error <0.05 °C (0.09 °F) or better; -220 to +220 °C (–396 °F ... +428 °F): Error <0.5 °C (<0.9 °F.) or better
4x Independent HART loop inputs, on top of 4 to 20 mA signals
Support includes multi-drop for each transmitter loop, as well as support for redundant FC operation
4x Single or dual pulse input. Adjustable trigger level at various voltages. Frequency range up to 10 kHz for single and dual pulse. Compliant with ISO6551, IP252, and API 5.5. True Level A and level B implementation.
4x Periodic time input, 100μs to 5000μs. Resolution < 1ns
16x Digital status inputs. Resolution 100ns (10MHz)
4x Supports 1, 2 and 4 sphere detector configurations mode. Resolution 100ns (10MHz)
2x RS485 / RS232 serial port for ultrasonic meter, printer or generic, 115kb
Flow-X/P: 4x RS485 / RS232 and 1x RS232
Flow-X/C: 2x RS485 / RS232 and 1x RS485
optional 2x RS485 / RS232 and 2x RS485
2x RJ45 Ethernet interface, TCP/IP -
Outputs
4x Analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS.
Analog outputs share same ground floating in relation to all other electronics.
16x Digital output, open collector. Rating 100mA @24V
4x Pulse outputs open collector, 0.01 to 500 Hz
1x Meter pulse output for remote proving flow computers. Resolution 100ns (1MHz)
4x Frequency outputs for emulation of flowmeter signals. Maximum frequency 10KHz, accuracy 0.1%
Alkalmazási terület
The Flow-X flow computer provides gas and liquid volume, mass and energy conversion, event logging, parameter logging, and reports using latest technology. Identical modules are combined in different housings, offering a multi-run version Flow-X/P for 1–4 metering runs with a local touch screen, or the Flow-X/S version for cost efficient installations. Flow-X meets the requirements of even the most demanding applications and is the ideal partner for custody transfer measurements.
Custody transfer, fiscal and allocation gas and liquid measurement
On- and offshore, natural gas, LNG, flare gas, process fluids, CO2, H2
Loading and un-loading
Device properties:
Configurations for meter runs compliant to international standards incl. MID, OIML, AGA
Powerful modules for demanding applications
Each module features CPU, memory and equal in/outputs
Intuitive user interface for graphics display and web browser
True remote access via Ethernet
Station computer for up to 8 meter runs
Előnyök
Reduced planning and installation costs through standard configurations
Very accurate volume conversion with multiple calculation cycles per second
High reliability through independent modules with their own volume conversion and storage of measured values, counter readings and events
Easy extension of installations with modules featuring equal in/outputs and 100% software configuration
Reduced service and maintenance costs with tamper-proof remote maintenance
Cost-efficient and flexible system integration of multiple streams
-
Egyszerű termékek
- Könnyen kiválasztható, telepíthető és kezelhető
Műszaki kiválóság
Egyszerűség
-
Alaptermékek
- Megbízható, robusztus és kevés karbantartást igényel
Műszaki kiválóság
Egyszerűség
-
Felső kategóriás termékek
- Rendkívül funkcionális és kényelmes
Műszaki kiválóság
Egyszerűség
-
Speciális termékek
- Nagy igénybevétellel járó alkalmazásokhoz tervezve
Műszaki kiválóság
Egyszerűség
Kombinálható
| FLEX választék | Műszaki kiválóság | Egyszerűség |
|---|---|---|
Fundamental választék Eleget tesz az Ön alapvető mérési igényeinek |
Műszaki kiválóság
|
Egyszerűség
|
Lean választék Könnyen kezeli az Ön alapvető folyamatait |
Műszaki kiválóság
|
Egyszerűség
|
Extended választék Innovatív technológiákkal optimalizálja az Ön folyamatait |
Műszaki kiválóság
|
Egyszerűség
|
Xpert választék Megoldás az Ön legnagyobb kihívást jelentő alkalmazásaihoz |
Műszaki kiválóság
|
Egyszerűség
Kombinálható |
-
-
Használati útmutató (BA)
Flow-X
Gas Flow Computer
EN HU 01/01/2025Nyelv:
Angol
Változat:
01/01/2025
Fájlméret:
3.8 MB
Fájlnév:
8029781_1EEU_OI_Flow-X_en_V2-0_2021-12_EHS.pdf
-
-
-
Kompetencia brosúra (CP)
FLOWSIC流量メータと流量測定機器
精密な計量— 正確な請求とプロセス制御のために
Nyelv:
Japán
Változat:
27/09/2025
Fájlméret:
1.9 MB
Fájlnév:
CP01584DJA_0225_0226_Flowsic_flow_meters.pdf
-
-
-
Kompetencia brosúra (CP)
FLOWSIC Flow Meters and Instruments
Precise quantity measurement – for accurate billing and process control
Nyelv:
Angol
Változat:
01/05/2026
Fájlméret:
3.1 MB
Fájlnév:
8030079_CP_Flow_meters_en_V3-0_2026.05_EHS_WEB.pdf
-
-
-
Kompetencia brosúra (CP)
MISURATORI E STRUMENTI PER LA PORTATA FLOWSIC
MISURATORI E STRUMENTI PER
LA PORTATA FLOWSIC
Misura precisa delle quantità –
fatturazione precisa e controllo di
processoNyelv:
Olasz
Változat:
27/05/2025
Fájlméret:
6.1 MB
Fájlnév:
CP01584D16IT_02.25-00.pdf
-
-
-
Innováció (IN)
Flow-X – Flow computer for custody metering solutions
Flow computing excellence
Nyelv:
Angol
Változat:
01/06/2026
Fájlméret:
2.9 MB
Fájlnév:
8030093_IN_Flow-X_en_V6-1_2026.06_EHS_WEB.pdf
-
-
-
Metrológia
Product family: , Flow-X
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: TC13096, revision 0
Metrology type: MetrologyNyelv:
Angol
Változat:
02/10/2025
Fájlméret:
1.3 MB
Fájlnév:
9426621_00_AP_Flow-X_en_NMi_TC13096_Rev00.pdf
-
-
-
Metrológia
Product family: , Flow-X
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: T11449, revision 13
Metrology type: MetrologyNyelv:
Angol
Változat:
23/12/2024
Fájlméret:
1.1 MB
Fájlnév:
9319490_09_AP_Flow-X_en_NMi_T11449_Rev13.pdf
-
-
-
Metrológia
Product family: , Flow-X
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: TC13095, revision 0
Metrology type: MetrologyNyelv:
Angol
Változat:
02/10/2025
Fájlméret:
1.3 MB
Fájlnév:
9426620_00_AP_Flow-X_en_NMi_TC13095_Rev00.pdf
-
-
-
Metrológia
Product family: , Flow-X
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: T10548, revision 17
Metrology type: MetrologyNyelv:
Angol
Változat:
23/12/2024
Fájlméret:
1.1 MB
Fájlnév:
9317206_11_AP_Flow-X_en_NMi_T10548_Rev17.pdf
-
-
-
Metrológia
Product family: , Flow-X
Product root: IFLOWX-
Region: Europe
Approval agency: NMi Certin
Approval number: R137/2012-A-NL1-21.05 rev. 02
Metrology type: MetrologyNyelv:
Angol
Változat:
28/01/2026
Fájlméret:
899.4 KB
Fájlnév:
9346245_02_AP_Flow-X_en_NMi_R137-2012-A-NL1-21-05_Rev02.pdf
-