Continuous monitoring using online measurement technology
By using state-of-the-art analytical measurement technology in the biological treatment stage and at the outlet of the wastewater treatment plant, DSDL ensures stable process control, compliance with legal limits and complete documentation of the measured values.
Measuring container with analyzers and analysis panel for effluent monitoring of the wastewater treatment plant
Results
High level of process reliability
Precise control of the aeration and demand-oriented precipitant dosing, even during short-term load peaks
Reliable data on water quality and documents compliance with the limit values for nitrogen and total phosphorus without any gaps
Reduced maintenance costs thanks to automated calibration and cleaning of the analyzers
Customer challenge
In order to further increase process reliability at the Dillingen wastewater treatment plant, nutrient elimination was to be made more effective and transparent. The central concern was the reliability of the measured values and the ability to react promptly and automatically to changing loads. DSDL wanted dynamic process control and continuous monitoring, which was not possible with the previous manual laboratory analyses of the outlet parameters.
Our solution
Several oxygen sensors are used for controlling the blowers in the biological purification. The concentrations of ammonium, nitrate and orthophosphate are measured with the highest precision by analyzers and a probe. A measuring container was installed at the outlet of the plant so that the required outlet parameters and in particular the legal limits for nitrogen and phosphorus can be monitored.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
The Dillingen an der Donau wastewater treatment plant, in operation since 1965, is part of the Donau-Stadtwerke Dillingen-Lauingen (DSDL), a municipal energy provider with over 100 years of history. Designed for 45,000 population equivalents, it features a two-stage biological treatment with denitrification, nitrification and phosphate removal. A combined heat and power plant utilizes the biogas produced and covers around 50% of the plant's electricity requirements.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .