Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Monitoring of wash water from ship exhaust gas scrubbers

Robust wash water monitoring system ensures reliable monitoring with minimal maintenance requirements

Marine exhaust gas scrubber monitoring solution

a kép egy elérhető megoldás példáját mutatja be

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

With our scrubber water monitoring system for your marine exhaust scrubber, you can rely on a proven high-tech solution from a single source: state-of-the-art measurement technology that is tailored to your exact requirements and makes your work easier with minimal maintenance. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect, and you're ready to go. Our service network ensures you get all the support you need.

Solution overview:

Available for:
Olaj- és gázipar / Tengerhajózás

Hardware & Software:

  • Marine type approvals: Det Norske Veritas (DNV), Lloyd's Register (LR), American Bureau of Shipping (ABS) and Bureau Veritas (BV)
  • All sensors optimized for marine applications: Plastic or titanium sensor housings ensure a long lifetime
  • Endress+Hauser instrumentation: Pre-calibrated sensors with integrated Heartbeat Technology and sensor diagnostics functions for easy on-board verification
  • Fully assembled wash water monitoring cabinet with robust PVC-U piping and valves and IP66 enclosure
  • Integrated flow, pressure and leakage sensors ensure reliable operation
  • Maximum sample inlet pressure of 3 bar (44 psi) and 50 °C (122 °F)
  • Seamless integration into your communication networks via analog and digital communication (PROFIBUS DP, Modbus TCP/IP, web server)
  • Optional pump skid for flow stabilization and bubble removal
  • Optional compressed-air sensor cleaning ensures accurate measurements with minimal maintenance

Services:

  • Consulting
  • Project management
  • Factory acceptance test (FAT)
  • Site acceptance test (SAT)
  • Certification (CE)    
  • Commissioning by experienced Endress+Hauser service engineers
  • Worldwide installation, maintenance, and service from a single source

Marine-approved, robust solution from your global marine partner

Endress+Hauser's wash water monitoring systems for scrubbers, approved by the major marine organizations, are specially designed for the demanding conditions and in accordance with the applicable regulations in the marine industry e.g. MEPC.259(68) and MEPC.340(77). This significantly simplifies your own approval process. With best-in-class instrumentation, the turnkey solutions enable on-board verification in compliance with regulations and, if necessary, our service network will support you.

With the water monitoring solution for exhaust gas cleaning systems (EGCS), Endress+Hauser offers you a turnkey analysis system. This reliably monitors and documents the wash water quality of your desulfurization scrubber in the inlet and outlet, no matter whether in open, closed or hybrid scrubbers. Many years of experience in the marine sector and our support network ensure that you always have a competent partner at your side throughout the entire life cycle of this solution.

Simple approval procedure and maximum safety

Thanks to marine type approvals according to MEPC.259(68) of the major ship classification societies as well as a design of the analysis system with ship-proven and reliable components.

Monitoring system complies with current regulations and unnecessary delays are avoided

This is ensured by our marine network with its vast project experience and resources for marine approval procedures.

Single point of contact for the complete wash water monitoring system including all sensors

These have been optimized by us for use at sea. The unique one-stop-shop solution simplifies your workload considerably.

User-friendly and compliant on-board verification

The unique on-board sensor verification tools for the turbidity and PAH sensor ensure user-friendly and compliant on-board verification. In addition, the sensors are very easy to maintain.

The plug-and-play solution ensures fast, seamless installation and commissioning

Simply mount it, connect it to power, water and your communications system, and you're done. The small footprint also means very little space is required.

Interested in our solutions? Our consultants can answer all your questions

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

Offering highlights

/

Letöltések

Fedezzen fel további információforrásokat

document icon
Safety for seawater
Are you facing the challenge of compliance with the strict international ship flue gas regulations? Then take a look at our complete MEPC compliant monitoring system for marine scrubber wash water.
download icon Letöltés
document icon
Your automation partner in Marine
From shipbuilding to offshore, from upgrades to new projects, we have the instrument application expertise to help you succeed.
download icon Letöltés

Interested in our solutions? Our consultants can answer all your questions

Get in touch with our solutions consultants

For specific questions, please fill in the form and our solutions consultants will contact you. If you want, you can share more detailed information in the message field.

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Végjegyzetek

Explore other solutions