Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

LNG composition measurement for baseload custody transfer

High accuracy with lower maintenance for reliable baseload custody transactions

Raman Rxn-41 probe installed

a kép egy elérhető megoldás példáját mutatja be

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey installations and comprehensive solutions to improve their processes.

Solution overview:

Available for:
Olaj- és gázipar / Tengerhajózás

Hardware & Software:

  • Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus, TCP/IP or RS485 - compatible with 19” rack mount hardware
  • Raman Rxn-41 probe
  • Up to 500 m fiber optic cable
  • Kit for surrogate validation

Services:

  • Application consultancy & onsite inspection
  • Project management & engineering
  • FAT & SAT
  • Project commissioning
  • System performance verification services
  • Customer training

Largely maintenance-free

with equivalent accuracy as top-performing GC/vaporizers

Our Raman analyzer systems provide accurate composition measurement of LNG in the liquid phase without the maintenance burden of traditional GC/vaporizer systems. Enjoy a compact analyzer footprint with easy installation and no analyzer consumables or sample conditioning. By avoiding the need to maintain a vaporizer with vacuum-jacketed tubing, Raman can deliver equally accurate results while reducing your overall OPEX.

Accurately measure your LNG composition and energy content at key baseload custody transfer measurement points without costly vaporizer installation and maintenance.

Safe and proven

Utilize a safe, proven LNG measurement technique - verified by the GERG

Reduce your carbon footprint

Eliminate emissions from sample venting or flaring due to vaporization

Measure the full transfer

Measure the full transfer of LNG – immune to LNG flow, pressure, or temperature variations

Reduce OPEX

Simplify maintenance with easy annual verification - internal automated calibration; no moving parts or insulated transfer lines to maintain

Eliminate consumables

such as calibration and carrier gases

Interested in our solutions? Our consultants can answer all your questions

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

Offering highlights

/

Letöltések

Fedezzen fel további információforrásokat

document icon
Raman method for custody transfer measurements of LNG
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
download icon Letöltés
document icon
Raman Rxn4 analyzer - LNG custody transfer analyzer
Discover the key facts about the Raman Rxn4 analyzer, a Raman spectroscopic analyzer for LNG custody transfer in the Oil & Gas industry.
download icon Letöltés
document icon
Raman Rxn-41 - Cryogenic liquid probe
Learn about the key facts about the Raman Rxn-41 probe, a Raman spectroscopy probe for cryogenic liquid measurement in the LNG industry.
download icon Letöltés
document icon
Optical analysis technologies for LNG - TDLAS and Raman
Optical analysis technologies for LNG - Reliable, real-time TDLAS and Raman measurement 
download icon Letöltés

Interested in our solutions? Our consultants can answer all your questions

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

Végjegyzetek

Explore other solutions