Measuring rangeMore than 60 measuring components available (depending on concentration and sample gas composition) Up to 6 components simultanously 2 measuring ranges per component Automatic measuring range switching (adjaustable) 2 limit values per component Measuring ranges depend on application and combination of measuring components
Ambient temperature range+5 °C ... +35 °C Temperature change maximum ±10 °C/h With cooling device +5 °C ... +45 °C Temperature change ±10 °C/h maximum; other temperatures on request
Process temperature≤ +1,300 °C Depending on sampling probe
Measured variablesCH4, CO, CO2, H2, H2O, N2O, NH3, NO, NO2, O2, SO2 Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request
Ambient temperature range+5 °C ... +45 °C
Hazardous area approvalsS715 Ex: ATEX II 3G Ex nR IIC T6 Gc Without intrinsically safe measured value outputs ATEX II 3G Ex nR [ib] IIC T6 Gc With intrinsically safe measured value outputs S720 Ex / S721 Ex: ATEX II 2G Ex db ia IIC T6 Gb Without intrinsically safe measured value outputs ATEX II 2G Ex db ia [ia] IIC T6 Gb With intrinsically safe measured value outputs
Ambient temperature rangeIndoor: +5 °C ... +40 °C Can be expanded on the system side if necessary Indoor with cooling unit: +5 °C ... +50 °C Can be expanded on the system side if necessary Outdoor: –20 °C ... +50 °C Can be expanded on the system side if necessary
Modern gas analysis and process measurement technology can support the process industry to solve the significant challenges: Scarcer resources and increasing costs for energy transport demand more efficiency. Environmental considerations are increasingly coming to the fore in the context of ever-tightening global regulations and laws. Globalization, as well as the increasing competition from emerging countries, offers the chance – but also the risk – of a worldwide market and competition. With our proven solutions and pronounced expertise, we are able to support our customers and partners fully in order to jointly develop customized solutions for increased efficiency in production systems and processes.
Our decades of experience in the planning, design and commissioning of system solutions make us a partner you can depend upon. The systems for process gas analysis (PGA) are modularly designed and tailored to individual requirements. You will also benefit from detailed personal advice and flexible service throughout the entire project – from project planning right through to lifetime maintenance. That means more efficient schedules, lower costs, and less risk.
In-situ technology: The right solution for fast and unfalsified measurement results
Thanks to our innovative in-situ measurement technology, the measuring devices can be installed in the duct through which the gas flows and directly at the measurement location. This device solution is characterized in particular by very short response times and minimal maintenance requirements. The measurement occurs across the entire gas-conducting duct (cross-duct type) or in a longer measuring path in the case of the measuring probe type. This enables the in-situ gas analyzers to deliver more representative measured values than an extractive solution.
Advantages of the in-situ measurement technology:
Direct and unfalsified measurement
Fast measurement – almost in real time
Low Maintenance effort
Extractive technology: Accurate measurement results even under difficult conditions
Our extractive gas analyzers can be used in a broad range of applications. A partial gas flow is removed from the gas-conducting duct through selected measuring probes, conditioned, and then fed to the analyzer module under constant conditions. The entire gas treatment – from sampling and conditioning right through to analysis – is optimally designed for the particular measuring task. This flexibility enables aggressive, flammable or poisonous gases to be measured – even under difficult process conditions such as high temperatures, pressures or dust loads.
Advantages of extractive gas analysis:
High level of flexibility
Measurement even under different process conditions
Very accurate measurement
Letöltések
Fedezzen fel további információforrásokat
Emission monitoring solutions PDF, 4.5 MB
A comprehensive portfolio for continuous emission monitoring. With future-orientated solutions tailored to the respective measuring task in your industry.
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .