Key instrumentation challenges in single-use buffer preparation
Buffer preparation is not usually limited by mixing technology, but rather by the ability to reliably prove that pH, conductivity, volume and homogeneity are correct before the buffer is released for use. From an instrumentation perspective, the biggest challenge is maintaining confidence in these measurements inside a disposable process train.
Trustworthy pH measurement: Disposable pH sensors may have limited calibration options and can exhibit drift compared to traditional reusable probes.
Reliable conductivity measurement: Conductivity is often the primary indicator of salt concentration and buffer composition, but measurement accuracy must be maintained across varying operating conditions.
Proving mixing homogeneity: A single measurement point may not represent the entire bag volume.
Accurate volume/mass measurement: Flexible bags do not provide reliable level measurement because their shape changes during filling and emptying.
Maintaining data integrity in GMP environments: Disposable instrumentation must still deliver GMP-compliant records and integrate with plant automation systems.
Buffer preparation portfolio highlights
Explore our innovations for your single-use buffer preparation process
Besides the flowmeter Promass U 500, Endress+Hauser offers Raman spectroscopy analysis tools and a capacitive foam detector for single-use biopharmaceutical applications
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .