Title

Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények
product picture of the process gas analyzer Shelter Solutions

Shelter Solutions
process gas analyzer

Space and protection for measurement and analysis technology

ISCEMS
Please Wait (spinning wheel)
Ár feltöltés alatt
Az árak ideiglenesen nem érhetők el
Price on request

Specifikációk áttekintése

  • Application task

    Continuous Emission Monitoring Systems (CEMS),
    Process Gas Analysis Systems (PGA) and Liquid Analysis Systems

Alkalmazási terület

Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres. They also offer advantages for transport as well as on-site installation and maintenance. At the factory, everything is coordinated and pre-installed in the shelter in a clear manner. Each shelter can be equipped to fit individual customer requirements.

  • Protection of measurement and analysis technology from extreme ambient conditions in the field of process gas analysis and emission monitoring


Device properties:

  • Heating/Cooling/Ventilation (redundant on req.)

  • Standard shelter, 10 to 40 feet

  • Fire alarm and fire extinguishers available

  • CSC certificate for standard dimensions

  • Suitable for ATEX zones

  • Earthquake-safe and fireproof types available (F30, F60)

Előnyök

  • High availability, long service life and minimal maintenance requirements of the installed technology thanks to the protection from adverse ambient conditions

  • Ex-version shelters also enable the use of non-ex-analyzer systems in explosion-hazardous areas

  • CSC certification enables low-cost transport on shelter ships and does away with the need for seaworthy packaging

  • Minimized risk of transport damage to the measurement and analysis technology

  • Quick installation as only the shelter needs to be connected

  • Easy access to mounting plates and racks facilitates maintenance work