Title

Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Using methanol safely and efficiently

Everllence relies on smart measurement technology from Endress+Hauser

To make shipping more climatefriendly, Everllence is focusing on the development of innovative engines that can be powered by methanol. To this end, a new methanol tank facility has been built that meets the highest standards of safety, precision, and automation. Endress+Hauser supplies the appropriate measurement technology for all relevant measuring points – from filling and storage to distribution.

Everllence relies on smart measurement technology from Endress+Hauser ©Stefan Hobmaier

Methanol test engine in Everllence’s test facility in Augsburg

Results

  • The new methanol tank facility at Everllence is now fully automated – manual intervention in the potentially explosive area is no longer necessary.

  • Heartbeat Technology and Bluetooth access significantly reduce testing times and simplify maintenance processes.

  • SIL-certified devices and redundant measurements ensure maximum operational safety and availability.

  • A uniform operating concept ensures intuitive handling.

  • Despite complex requirements, the project was implemented on time and without a hitch – proof of high delivery reliability.

The challenge

The new methanol tank facility at Everllence must operate reliably under extreme safety requirements – fully automated and without manual intervention. Precise measurements under ATEX conditions, from level to temperature, are essential for the continuous supply of the test benches with climate-friendly methanol. Early fire detection, permanent inerting, and safe monitoring of the double-walled tank are particularly critical.

Our solution

The methanol tank facility requires a comprehensive safety concept – from level monitoring to temperature measurement. Endress+Hauser developed a solution that meets all requirements: SIL-certified sensors, Heartbeat Technology for self-monitoring, and Bluetooth access for maintenance without entering the hazardous area. Precise measurements and a uniform operating concept ensure maximum safety and efficiency – even under demanding conditions.