AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
Endress+Hauser are committed to the long term support of all our products
We undertake support and service for our products for a period of ten years after notice of product withdrawal (until spareparts are not available any more)
However we reserve us the right to offer alternative solutions including replacement products if deemed more appropriated.
Accuracyclass A acc. to IEC 60751 class B acc. to IEC 60751
Response time63% rt = 2,0 s
Max. process pressure (static)at 20°C: 250 bar (3.626 psi) depends on configuration
Operating temperature rangePT 100: -200 °C ...600 °C (-328 °F ...1.112 °F)
Max. immersion length on requestup to 96" (2439 mm) others on request
Industrial thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
The flexible configuration of our industrial thermometers includes different sensor designs, thermowells, connection housings and the complete portfolio of temperature transmitters. Our highly adaptable products offer an unrivalled variety and the best possible fit for your applications in industrial processes. Many years of experience and our broad application know-how ensure that our industrial temperature sensors meet all customer needs.
Modular industrial thermometers
Our iTHERM ModuLine family is the latest generation of modular thermometers for industrial applications. With a manageable number of products, we can meet almost any process and customer requirement. Innovative technologies provide added values such as improved process efficiency or plant and product safety. Examples include the Dual Seal function and iTHERM QuickNeck. Certifications according to international standards complete the offering.
Portfolio description
Variety of sensor designs - best possible measurement performance for any application
Thermometers with thermowell - easy and safe replacement / recalibration
Thermometers without thermowell. Direct medium contact: fastest response times and highest accuracy
Thermometers with or without transmitter
Thermometers with or without display
Threaded, compression fitted, flanged process connections
Welded thermowells or barstock thermowells
iTHERM ModuLine - the right choice for every industrial application
Robust longevity - heavy duty thermometer with backlit display
Standardized compliance – thermometer with thermowell according to DIN43772
Fast and minimally invasive - direct contact thermometer
Temperature assemblies for Oil & Gas, Chemical, Power & Energy
Applications
Our complete range of industrial thermometers is used both in core processes of Power & Energy, Chemical, Oil & Gas and other industries, as well as in peripheral processes such as Water & Wastewater or steam.
Temperature control of production processes and reactors
Temperature monitoring in industrial processes
Temperature measurement in fluids, gases or bulk material
Use in reactors, piping, heat exchangers, tanks, containers
Benefits
Most complete industrial temperature sensor portfolio for industrial applications
Modular design ensures flexible product selection and the best solution for every application
Selection of communication protocols to suit any type of integration, e.g. Profinet, Profibus, Foundation Fieldbus, HART
Different sensor designs to fit the individual application requirements: iTHERM QuickSens: fastest response times for optimum process control iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety
Global approvals for use in hazardous areas, e.g. SIL, ATEX, IEC, INMETRO, CSA, NEPSI
Kapcsolódó tartalom
Hírek, események és még sok más...
Kapcsolódó témák
RTD temperature measurement
Technology, construction and benefits of resistance temperature detecors (RTDs) in temperature measurement.
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .