Wastewater management strategies to increase efficiency, compliance and sustainability
How to optimize wastewater management and sludge operations
Introduction
How to master the challenges in wastewater management across the entire plant
Wastewater management requires a balance between operational efficiency, sustainability and regulatory compliance at every stage of the wastewater treatment process. From wastewater collection and stormwater management to optimizing intake, the wastewater treatment plant must ensure reliable treatment performance while keeping costs under control. Key priorities include reducing energy consumption in biological wastewater treatment, improving sludge operations through optimized polymer dosing and dewatering, biogas production and leveraging digitalization to enhance transparency and decision-making. At the same time, the growing demand for water reuse and stricter regulatory requirements are driving an increased need for smarter and more efficient plant operations.
Some figures to think about
Legfontosabb tények
380 billion m³
of wastewater is generated worldwide annually
and volumes are projected to increase by 24% by 2030 and 51% by 2050 (Source: United Nations University)
Legfontosabb tények
Only 11%
of treated wastewater is currently reused worldwide
From wastewater collection and inlet management to biological treatment, sludge processing, biogas production and final discharge, every process step impacts plant performance, efficiency and compliance. Explore the treatment cycle to discover optimization opportunities across wastewater treatment processes, improve resource recovery, reduce operating costs and support sustainable wastewater management through smarter monitoring and control.
Boost wastewater plant performance with real-time monitoring, automation and process intelligence. Improve efficiency, compliance and resilience while reducing operational costs.
From waste to usable energy streams: explore how biogas and biomethane production combines digestion, upgrading and stable operation to support circular resource management.
Wastewater industry experts discussing process improvements in biological treatment
Strategies
What are the best strategies for smarter and more sustainable wastewater operations?
Overcoming today's wastewater treatment challenges requires a holistic approach across the entire treatment process. Key strategies include optimizing inlet management, reducing energy use in biological treatment and maximizing efficiency in sludge. Digitalization enables better visibility and automation, while water reuse helps conserve valuable resources. At the same time, proactive monitoring and reporting support ongoing regulatory compliance and operational resilience.
How to turn operational challenges to measurable business results
Implementing the right operational and digital strategies helps wastewater treatment plants improve efficiency, reduce costs, enhance sustainability and ensure long-term regulatory compliance.
Lower operating costs
Reduce energy consumption
Higher treatment efficiency
Increases resource recovery
Enhanced operational visibility
Greater resilience
Improved regulatory compliance
Support for water reuse initiatives
Lower carbon footprint
Future-ready operations
Case study
How wastewater treatment plants get ready for the future
ProRheno AG modernized and expanded Basel’s wastewater treatment plant with Endress+Hauser solutions, improving capacity, regulatory compliance, sustainability and environmental protection.
“Many factors contributed to the decision to select Endress+Hauser, including openness, regional proximity and reliability. Collaboration with the staff is excellent.” Roberto Frei, Project Manager at ProRheno AG, Switzerland
Prevent flooding and sewer overflows with continuous monitoring of stormwater basins, channel networks and pump stations. Gain visibility, improve compliance and respond faster.
Endress+Hauser’s expertise and portfolio help to ensure the availability and sustainable management of the entire water cycle. We contribute to the United Nations "Sustainable Development Goals".
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Read more
/
Compliance
Why regulatory compliance matters
Regulatory compliance is at the heart of effective wastewater management, helping plants protect the environment, safeguard public health and ensure transparency through monitoring and reporting. It also ensures reliable, sustainable and resilient operations. Regulatory compliance is achieved through environmental regulations that set limits for effluent quality, nutrient discharge, sludge handling and emissions. Plants rely on continuous monitoring, laboratory testing, reporting, audits and process controls to demonstrate compliance with standards set by authorities.
Ready to optimize your wastewater management?
Take the next step towards sustainable, compliant and cost-effective wastewater management. Our local Endress+Hauser experts are ready to support you.
Víz-, szennyvíz- és hulladékgazdálkodás: Védelem – Megőrzés – Fejlesztés
Az Endress+Hauser elkötelezett amellett, hogy mérőműszerekből álló innovatív portfóliója, szakértői szolgáltatásai és iparági szakértelme ötvözésével segítse Önt üzemeltetési céljainak elérésében a teljes vízkörforgás során.
Fenntarthatósági megoldások az ipar számára
Tudjon meg többet arról, hogy a fenntarthatósági erőfeszítések és döntéshozatal hogyan válik egyre láthatóbbá, strukturáltabbá és eredményorientáltabbá az egyes iparágakban
A feldolgozóipar átalakítása a digitalizáció révén
Tudjon meg többet a digitalizáció folyamatairól a feldolgozóiparban.
Működési kiválóság a döntéshozatalt támogató folyamatátláthatóságnak köszönhetően
A folyamatok valós idejű átláthatóságának köszönhetően gyorsabb és okosabb döntéshozatal válik lehetővé. Találgatás helyett egyértelmű információk.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .