Title

Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Reduce calibration effort and risk in CIP processes

Self-calibrating temperature measurement with iTHERM TrustSens for hygienic applications

Iparág: Több iparág
Beverage production copper tank

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

Összefoglaló

Cleaning in Place (CIP) processes require reliable temperature monitoring to ensure hygienic conditions and consistent product quality. iTHERM TrustSens enables inline self-calibration during CIP cycles, reducing manual calibration effort and avoiding production downtime, while providing traceable, audit-ready documentation and significantly lowering the risk of undetected sensor drift.

The benefits: Reduced calibration effort and higher reliability in CIP

0%

risk of undetected sensor drift

100%

regulatory and quality requirements compliance

iTHERM TrustSens by Endress+Hauser introduces a fundamentally different approach to calibration in CIP applications. By integrating the thermometer, operators achieve higher reliability in temperature measurement, as inline self-calibration during regular cleaning cycles allows frequent validation of accuracy compared to traditional periodic calibration. Continuous verification during operation reduces the risk of undetected sensor drift and allows longer calibration intervals without compromising compliance.

The challenge: Reliable temperature monitoring in CIP while avoiding calibration downtime

Temperature sensors installed at critical control points (CCPs) must deliver accurate and reliable measurements at all times to ensure effective CIP cleaning and regulatory compliance. Conventional calibration concepts typically require removing the sensor from the process and interrupting production, resulting in increased maintenance effort, downtime, and cost. In addition, sensor drift may remain undetected between two calibration intervals, posing a potential risk to product quality and process safety.

CIP processes consist of multiple steps, including hot caustic and acidic cleaning phases followed by cold-water flush out steps:

These phases are characterized by rapid and recurring temperature changes, particularly in the CIP return line, caused by alternating hot cleaning media and cold rinsing phases. Monitoring the correct cleaning temperature at this point is essential to ensure that residues are reliably removed throughout the entire system.

  • Measuring point of tempera­ture sensors: in the return line
  • Process temperatures: 20 to 70 °C (68 to 158 °F)
  • Rapid temperature changes during rinsing and cooling phases
  • Frequent repetition of CIP cycles depending on produc­tion schedules

Our solution: Inline self-calibrating RTD-thermometer

iTHERM TrustSens TM371 (metric) or TM372 (imperial) is specifically designed to address these challenges in hygienic and regulated applications. The device does not only compare two values but uses a physical fixed point reference sensor based on the Curie effect.

For CIP applications, the low-temperature calibration point at 39 °C (102 °F) is used, which lies within the typical temperature window of CIP processes. The temperature drop during the rinsing phases is the most frequent recurring condition in CIP processes. Self‑calibration is triggered when the temperature passes the calibration point and the process follows the temperature profile described in the Technical Information and shown in the figure below.

Kapcsolat

Érdekli a kínálatunk? Kérdése van az alkalmazásával kapcsolatban?

Kérjük ossza meg velünk a részleteket minél pontosabban, hogy válaszunk a lehető legpontosabb lehessen.

Products and services used

/

Related solutions and technology

Hőmérsékletmérés

Hőmérsékletmérők és távadók a feldolgozóipar számára

További információk

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

Detection of leakages in cryogenic tanks (LNG, ethylene, LPG, and ammonia)

Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.

Read more

Real‑time CCUS measurement & verification

Unlock the Future of Carbon Capture: precise, reliable, and tailored for dense phase applications

Read more

Continuous emission monitoring solutions to ensure compliance

From stand-alone devices to complete analyzer solutions

További információk

FAQs