Nicro combined fermentation system engineering with Endress+Hauser Raman technology and analytical services from BICRO BIOCentre to create a complete solution for fermentation processes. Inline monitoring replaces time-consuming offline analysis with real-time measurements of metabolites and biomass. This gives scientists greater process insight, supports timely intervention, reduces contamination risk, and enables optimized production and increased yield.
The results: Faster, safer, and more productive fermentation
35
fermentation processes reached return on investment
33%
potential productivity increase over a 10-day period
The original cost analysis estimated a return on investment after 35 fermentation processes when inline Raman monitoring was compared with offline sample testing. The analysis also determined that the faster turnaround of Raman-monitored fermentation could increase plant productivity by 33% over a 10-day period.
Real-time insight improves fermentation control
Direct inline measurement of glycerol as an input metabolite, acetate as a byproduct, and OD600 for biomass growth provides deeper insight into fermentation performance. By monitoring multiple attributes through a single probe, the solution enables process decisions to be based on current conditions rather than delayed laboratory results. Results include:
Faster process cycle times through real-time metabolite monitoring
Improved process control supporting optimized production and increased yield
Reduced contamination risk by limiting offline sample handling
Simultaneous monitoring of multiple fermentation parameters
Reduced time between batches
A complete packaged technology solution for fermentation processes
“Metabolic switch does not occur always at the same time, and online monitoring is the only way to know when exactly to intervene.”
Maja Marinović, PhD, Head of Microbiology Laboratory, BICRO BIOCentre Ltd
In-line Raman spectroscopy streamlines fermentation monitoring by providing real-time measurements, reducing sampling effort, and improving operational efficiency.
The challenge: Replace slow and risky offline analysis
Fermentation progress can be estimated by monitoring dissolved oxygen in the media. Optical density and metabolite concentrations provide additional insight, but these parameters have traditionally been measured offline using time-consuming chromatographic techniques.
Removing samples for analysis delays access to process information and introduces additional handling. It can also create a risk of contamination and the potential loss of a valuable batch. Nicro needed a solution that would provide timely information about metabolite concentration and biomass growth without relying on repeated offline sampling.
Our solution: Integrated Raman monitoring for fermentation
Nicro combined its fermentation engineering expertise with BICRO BIOCentre and Endress+Hauser technologies and services to provide a complete packaged solution for fermentation processes. The solution includes:
Engineering and design of a complete fermentation system from Nicro
An Endress+Hauser Raman Rxn analyzer
An Endress+Hauser Raman Rxn-45 probe
Analytical services from BICRO BIOCentre
S-PACT modeling services supporting analytical model development
The Raman probe is installed directly inline and monitors glycerol concentration, acetate concentration, and OD600 for biomass growth. Multiple attributes can be monitored simultaneously through one probe, providing a real-time view of fermentation conditions and eliminating the delay associated with offline sample analysis.
Inline information also helps scientists recognize process events that may not occur at exactly the same point in every batch. In the documented application, online monitoring allowed scientists to identify when bacteria switched from one carbon source to another, supporting intervention at the appropriate feed point.
Download the full case study
Want access to the full case study as a PDF?
Download a copy to read at your convenience, save for future reference, or share with colleagues.
Optikai elemzőrendszerek szilárd anyagok, folyadékok, iszapok és gázok összetételének és koncentrációjának monitorozására - laboratóriumi, folyamat- és emissziómonitorozáshoz.
Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring
Biomethane quality analysis for safe and compliant gas injection
Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations.
Protect reverse osmosis membranes with online water quality monitoring for desalination
Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications
Detection of leakages in cryogenic tanks (LNG, ethylene, LPG, and ammonia)
Detect cryogenic tank leaks early and stay in control. Endress+Hauser provides continuous, highly reliable temperature monitoring to protect people, assets, and critical infrastructure.
Nicro is a Croatian company whose tailored bioreactors propelled the rise of pharma, biotech, food and chemical industries in the region.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .