The Flexdip CYA112 is a modular assembly for sensor immersion in open basins, channels, or tanks. It allows nearly any kind of sensor mounting – chain, fixed, or free-swinging – and features a quick fastener for rapid and safe installation of Memosens or fixed-cable sensors. The assembly provides you with outstanding flexibility and enables you to optimally configure your measurement at low costs.
Flexdip CYA112 is a modular assembly for all measurements in open basins, channels and tanks in:
Wastewater treatment plants
Water works
Utilities of all industries
It forms a perfect team with the Flexdip CYH112 holder for simple sensor isolation.
The Flexdip team is suitable for all parameters, such as:
pH/ORP
Conductivity
Oxygen
Turbidity
Sludge level
Disinfection
UV photometry
Nutrients
Előnyök
The modular system allows an optimum configuration for every measuring place
Fast installation and exchange of Memosens sensors with contactless plug-in head
Twist-free installation of fixed-cable sensors
Easy to install and to maintain
Robust design: Suitable for process pressures up to 6 bar (87 psi)
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Holiferm produces sustainable biosurfactants using a patented gravity separation fermentation process. The company was seeking a way to automate the measurement of the critical phase separation step.
Real time monitoring of water quality in aquaculture systems
Esettanulmány (CS)
Angol változat - 07/2021
New version available in English
CSIRO utilises Netilion Water Networks Insight (NWNI) to gain complete visibility of process changes in their aquaculture researchfacility. The turnkey cloud-based solution allows for real-time monitoring of water quality parameters DO, pH, temperature and salinity.
0 to 5 mg/l total chlorine or 0 to 20 mg/l total chlorine
Process temperature
0 to 55 °C , non-freezing (32 to 130 °F)
Process pressure
1 bar relative (14,5 psi relativ) Max. 2 bar (max. 29 psi)
Measuring method
Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
0 to 5 mg/l total chlorine or 0 to 20 mg/l total chlorine
Process temperature
0 to 55 °C , non-freezing (32 to 130 °F)
Process pressure
1 bar relative (14,5 psi relativ) Max. 2 bar (max. 29 psi)
Measuring method
Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .