Promass 83I

Ez a termék már nem elérhető.

Az új generációról az előd / utód szakaszban találhat tájékoztatást vagy forduljon a helyi Endress+Hauser képviselethez.

Tulajdonságok és jellemzők

Vissza

Details

  • Mérési elv

    Coriolis

  • Product headline

    Combines in‐line viscosity and flow measurement with extended transmitter functionality. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.

  • Sensor features

    Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.

  • Transmitter features

    Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: Titanium grade 9
    Connection: Titanium grade 2

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration, viscosity

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6600 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)
    Relay

  • Inputs

    2 modular inputs:
    Status
    0‐20 mA (active)/4‐20 mA (active/passive)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI, TIIS

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG

  • Mérési elv

    Coriolis

  • Main features

    Balanced singe-tube system, "Fit-and-Forget" installation, viscosity measurement


    Design:
    Easy to clean, hygienic, careful handling of the medium

  • Diameter

    DN 8...80
    5/16"...3"

  • Measuring range

    0...180'000 kg/h
    0... 20'000 cP (viscosity)

  • Process temperature

    -50...+150°C
    (-58...+302°F)

  • Pressure range

    PN 16...100
    CI 150...600
    JIS 10...63K

  • Measurement error

    Mass flow: +-0.1%
    Volume flow: +-0.5%
    Viscosity: ± 5% ± 0.5 mPa•s (Newtonian fluids)
    Density: +- 0.004g/cc

  • Display/Operation

    Four line backlit
    Touch control

  • Inputs

    Status
    Current input

  • Outputs

    0/4...20mA
    Pulse Frequency (10KHz), active/passive
    Relays/Status

  • Communication

    HART
    PROFIBUS PA
    Profibus DP
    FOUNDATION Fieldbus

  • Ex-Approvals

    ATEX
    FM
    CSA

  • Protection electronic

    IP 67
    NEMA 4x

  • Features

    S-DAT, T-DAT, F-Chip
    Validation
    Quick Set-up
    3 Totalizers
    Pulsating Flow
    Advanced diagnostics
    Batching
    Concentration measurement

  • Advantages

    Balanced single-tube system.

    Dual mode for independent viscosity measurement.

    High vibration immunity.

    Easy and cost-effective mounting.

    Measurement is independent of fluid properties.

    Promass 83 with "Touch Control": Operation from outside without opening the house.

    Software pagackes may be updated for:

    - Dosage applications

    - Concentration measurement

    - Advanced diagnostics

    "Quick Setup" menus for straightforward commissioning in the field.

  • Mérési elv

    Coriolis

  • Product headline

    Combines in‐line viscosity and flow measurement with extended transmitter functionality. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.

  • Sensor features

    Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.

  • Transmitter features

    Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: Titanium grade 9
    Connection: Titanium grade 2

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration, viscosity

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6600 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)
    Relay

  • Inputs

    2 modular inputs:
    Status
    0‐20 mA (active)/4‐20 mA (active/passive)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI, TIIS

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
    PED, CRN
    3-A

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG

  • Mérési elv

    Coriolis

  • Characteristic / Application

    Balanced single-tube system, "Fit-and-Forget" installation
    Design:
    Easy to clean, hygienic, careful handling of the medium
    - chemically resistant material

  • Ambient temperature

    -20...+65°C
    (-4...+140°F)

  • Process temperature

    -50...+150°C
    (-58...+302°F)

  • Process pressure absolute

    PN 16...100
    Cl 150...600
    JIS 10...63K

  • Wetted parts

    Titan

  • Output

    4...20mA
    Pulse/Frequency (10KHz), active/passiveRelays/Status

  • Certificates / Approvals

    ATEX
    FM
    CSA

  • Mérési elv

    Coriolis

  • Product headline

    Combines in‐line viscosity and flow measurement with extended transmitter functionality. Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.

  • Sensor features

    Energy‐saving – full bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Straight, easy cleanable single‐tube system. TMB technology.

  • Transmitter features

    Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐ line backlit display with touch control. Device in compact or remote version.

  • Nominal diameter range

    DN 8 to 80 (⅜ to 3")

  • Wetted materials

    Measuring tube: Titanium grade 9
    Connection: Titanium grade 2

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration, viscosity

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6600 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301/1.4307 (304L), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)
    Relay

  • Inputs

    2 modular inputs:
    Status
    0‐20 mA (active)/4‐20 mA (active/passive)

  • Digital communication

    HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, FM, CSA, NEPSI, TIIS

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL
    PED, CRN
    3-A

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG

Dokumentumok / Kézikönyvek / Szoftver

Tartozékok / alkatrészek

Nr
Order code
Specification
  • Előd

  • Utód