Measuring range0 to 2.5 mg/l PO4-P (blue method) 0.05 to 10 mg/l PO4-P (blue method) 0.05 to 10 mg/l with dilution function to maximum 2.5 to 500 mg/l PO4-P (blue method) 0.5 to 20 mg/l PO4-P (yellow method) 0.5 to 50 mg/l PO4-P (yellow method) 0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l PO4-P (yellow method)
Process temperature4 to 40 °C (39.2 to 104 °F)
Process pressureAt atmospheric pressure, < 0.2 bar
Measuring range0 to 5 mg/l total chlorine or 0 to 20 mg/l total chlorine
Process temperature0 to 55 °C , non-freezing (32 to 130 °F)
Process pressure1 bar relative (14,5 psi relativ) Max. 2 bar (max. 29 psi)
Measuring methodTotal chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
Process temperature+0 to 45 °C (32 to 110 °F), non freezing
Process pressure1 bar (14.5 psi), 2 bar (29 psi) absolute
Measuring method- closed 2 electrode system - conversion of ozone into a signal current in nA - signal current is proportional to the concentration of ozone - the measurement is not pH dependent
Szüksége van segítségre a következő készülék kiválasztásában és méretezésében?
Kényelmesen válassza ki, méretezze és konfigurálja a legjobban megfelelő termékeket a mérési feladataihoz és alkalmazásaihoz.
Environmental protection, consistent product quality, process optimization and safety – just a few reasons why liquid analysis is becoming increasingly essential. Liquids such as water, beverages, dairy products, chemicals and pharmaceuticals have to be analyzed day in and day out. We support you in fulfilling all these measuring tasks with application know-how and cutting-edge technologies. Discover our comprehensive portfolio and choose the product best suited to your process needs.
Our excellent portfolio has received Frost & Sullivan's Company of the Year Award for Water Analysis Instrumentation.
Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.
The pH-value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
Nutrients, metals or carbon components in a liquid can be measured using the colorimetric measuring principle. This video shows what it is about and how this measuring principle works.
This video shows how the unique design and sealing principle of the Cleanfit CPA875 retractable assembly guarantees safe sensor handling and prevents contamination of hygienic processes.
Our excellent portfolio has received Frost & Sullivan's Company of the Year Award for Water Analysis Instrumentation.
Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.
The pH-value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
Nutrients, metals or carbon components in a liquid can be measured using the colorimetric measuring principle. This video shows what it is about and how this measuring principle works.
This video shows how the unique design and sealing principle of the Cleanfit CPA875 retractable assembly guarantees safe sensor handling and prevents contamination of hygienic processes.
Előnyök
From standard sensors to complete measuring stations – we provide cutting-edge technology for every liquid analysis parameter.
Our high-precision instruments help you to increase product yield, improve product quality and ensure process safety.
State-of-the-art communication interfaces and protocols enable you to seamlessly integrate our devices into your processes and plant asset management.
Whether process lab, process or utilities – use our know-how and expertise to optimize your application.
As leading supplier of analytical measuring technology, we support you during the entire product life cycle - everywhere in the world.
Letöltések
Fedezzen fel további információforrásokat
Experts in nutrients, sum parameters, metals, sampling
Samplers, analyzers, in-situ sensors and services for automated sampling and measurement of nutrients, sum parameters and metals
By choosing the Liquiline platform, you’re effectively choosing to spend less money on stock holding, save installation time and gain operational safety!
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .