ConformitiesTÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Measured variablesCO2, SO2, NO, NO2, CO, NH3, H2O, CH4
Ambient temperature range 0 °C ... +50 °C Type approved up to 45 °C
ConformitiesMARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.340(77) Guidelines for SCR reduction systems – MEPC.198(62) DNV Rules for Type Approvals (2012) IACS E10 and Rules of major classification societies
Measuring rangeMore than 60 measuring components available (depending on concentration and sample gas composition) Up to 6 components simultanously 2 measuring ranges per component Automatic measuring range switching (adjaustable) 2 limit values per component Measuring ranges depend on application and combination of measuring components
Monitoring, measuring and controlling your chemical process is important to speed up process development, improve process efficiency, maximize process safety, and ensure product quality. Our optical analysis systems help customers optimize key industrial processes and more reliably monitor product quality in record time. Key technologies in our portfolio include Raman spectroscopy, tunable diode laser absorption spectroscopy (TDLAS), and Quenched Fluorescence (QF).
Előnyök
Process transparency: Our advanced analytical technologies offer a window into your processes. Take the guess work out of your chemistries and make better decisions with data.
Real-time measurement: With 24/7 on-line and in-line measurement of process variables, our instruments provide real-time data. This enables you to minimize downtime, control operational costs, and proactively mitigate safety risks.
Quality and reliability: Tightly control quality parameters and improveyour yields with repeatable and accurate measurements. Our state-of-the-art IIoT-compatible analyzers allow quick access to data, enabling PAC/PAT.
Scalability: Our Raman systems share common technology which enables easy transfer of protocols from the R&D lab to the manufacturing environment. This allows you to quickly and seamlessly scale up and scale out to the process environment.
High plant availability: Our easy-to-install and operate IIoT-compatible systems arm you with data to help you increase automation, reduce cycle times, and enable uninterrupted batch/continuous processing.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .