Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

Industrial wastewater treatment is an inevitable challenge for many plant operators, with wastewater a byproduct of multiple industrial processes. Reusing wastewater in secondary capacities can bring efficiencies. When this is not possible discharge to a sewer or nature is the only option. Yet strict regulations for human and environmental safety make treatment of wastewater for discharge a costly and complex task. Our industrial wastewater treatment portfolio can ensure optimal processes.

Legfontosabb tények

16%

of the global freshwater withdrawals

end up as industrial wastewater. Only 3% are actually consumed during the production processes.

Wastewater reuse ©Endress+Hauser
Insights

Wastewater reuse

Wastewater reuse or recycling offers the dual benefits of lowering water intake and minimizing wastewater discharge costs. However, for wastewater to be recycled safely as industrial water it must be treated according to its future use, involving processes such as flotation, sedimentation and filtering.

Our expertise in the field

The Endress+Hauser portfolio enables the accurate monitoring and control of inlet pressure, quality and flow, vital to preventing damage to wastewater filters.

Anaerobic digestion in the digesters Strandperle/Ditto/Image Source
Insights

Anaerobic digestion

An efficient pre-treatment process for wastewater with a high Chemical Oxygen Demand (COD), such as from the pulp & paper industries, anaerobic digestion converts a proportion of organic load to biogas. Managing anaerobic digestion effectively necessitates accurate monitoring of multiple parameters throughout the process.

Our expertise in the field

Endress+Hauser offers a complete range of monitoring technologies for total anaerobic digestion process control and optimization, including:

Biological wastewater treatment ©Endress+Hauser
Insights

Biological treatment

Often following anaerobic digestion, wastewater with high organic load, such as from the food industry, will be treated biologically to reduce organic content. Ensuring that the right conditions exist to enable biological action is the main challenge with the biological treatment approach, and accurate monitoring of parameters such as ammonium, nitrate and oxygen levels is key.

Our expertise in the field

Endress+Hauser offers an extensive range of highly adaptable analyzers and sensors enabling accurate monitoring of a multitude of parameters in biological treatment:

  • Ammonium analyzer Liquiline System CA80AM, colorimetric system for online monitoring of water and wastewater treatment
  • Turbimax CUS51D Memosens sensor for suspended solids and turbidity measurement
  • Digital oxygen sensor Memosens COS51E for ion level detection and monitoring
Sludge treatment ©Endress+Hauser
Insights

Sludge treatment

Both costly and complex, sludge treatment involves processes such as thickening or dewatering and the efficiency of both depends upon accurate monitoring of parameters such as flow, suspended solids and density to ensure optimal use of additives and conditioners.

Our expertise in the field

Offering high performance flow meters to measure all essential parameters, the Endress+Hauser portfolio optimizes chemical dosing in sludge disposal:

  • Optimal flow control with electromagnetic flowmeter Proline Promag W 400
  • Measuring density of dark sludge with a broad portfolio of Coriolis mass flowmeter

Benefits

Thanks to more of 60 years of experience that we have gained by working together with our customers in the water and wastewater industry, we have developed a broad portfolio of measuring technologies, automation solutions and service offerings that match the challenges of our customers. We understand the specific challenges of optimizing costs on the one hand and ensuring effluent quality to comply with environmental laws.

Legfontosabb tények

30%

of the energy costs spent on aeration can be saved by controlling the aeration more accurately

Legfontosabb tények

20%

potential cost savings on conditioner chemicals for sludge treatment

Legfontosabb tények

250,000

digital analytic sensors installed worldwide

Takeaway

How we can help

Offering a complete portfolio of monitoring and analysis technologies, Endress+Hauser enables its customers to treat industrial wastewater more efficiently and with enhanced compliance, optimizing processes such as:

  • Wastewater reuse
  • Anaerobic digestion
  • Biological treatment
  • Sludge disposal
Solutions

Discover our related solutions

Wastewater effluent monitoring systems for all industries

Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.

Read more

Phosphorus removal from wastewater with Liquiline Control

Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.

Read more

Monitoring the asset health status

Increase instruments uptime by having all information in one place — the key to avoid unplanned interruptions.

Read more

Végjegyzetek

Related articles

Discover more interesting articles