Innovative, robust and easy-to-clean measurement technologies during production and maintenance
Sugar production is a cost-sensitive business. Robust, durable and high-quality process instrumentation is of utmost importance because it increase performance of your sugar factory and ensures constant quality. Sugar manufacturing processes can be optimized without compromising product quality. Easy-to-clean, reliable and innovative measurement technologies guarantee high plant availability and reduce the risk of equipment damage during maintenance.
182
million metric tons of sugar
were produced worldwide in the 2020/2021 crop year. 80% of the world's sugar is produced from sugar cane and the remaining 20% comes from sugar beets. A total of over 120 countries produce sugar. Source: www.investopedia.com
Our offering
Endress+Hauser offers a complete palette of approved flow, level, temperature, pressure and analytical instruments to solve your challenges in the demanding sugar production business. Our instruments are designed and manufactured to withstand cleaning processes during maintenance periods and in harsh production processes.
Consistent product quality
Stable processing parameters (Brix, etc.)
Safety for your installed base such as flow meters or other process-relevant equipment
Reduced outage
Applications
Level measurement in the evaporation process
One of the most challenging applications in sugar production is level measurement in the evaporator. A low clarified juice level may damage an entire batch and cause an unscheduled outage.
Tapasztalatunk az adott szakterületen
Radar technology mounted in a bypass system ensures robust, stable and reliable level monitoring.
Optimize your level measurement in the evaporation process using radar level measurement, for example with our free space radar Micropilot FMR60.
Harsh production environments and cleaning processes frequently damage the differential pressure system in evaporators.
Tapasztalatunk az adott szakterületen
Our innovative electronic differential pressure system is a reliable one-to-one replacement.
Maximum robustness paired with abrasion resistance and vacuum tightness thanks to the ceramic cell of Deltabar FMD71. In addition, Deltabar offers faster installation, less maintenance and downtime as well as fewer spare part warehousing.
The optimal pH range in the sugar crystallization process is pH 6.5 to 7.0, which ensures top-quality end products. Because of the low ionic strength of the water mixed with sugar, a glass electrode cannot be used.
Tapasztalatunk az adott szakterületen
We recommend our digital non-glass sensors with ISFET or enamel electrode combined with Memosens technology.
Syrup is produced in the evaporation phase with about 65° Brix. Reliable and accurate results at the right moment are key.
Tapasztalatunk az adott szakterületen
Apart from the main task of measuring mass flow and density, the Promass also performs an in-line measurement of the Brix concentration with a high degree of accuracy. Furthermore, Promass provides clear, standardized diagnostic notifications using the Endress+Hauser Heartbeat Technology, which enables predictive maintenance while supplying proof of operational reliability and process safety.
Discover the benefits of Endress+Hauser's Coriolis mass flowmeters.
Click through the maps to learn more about how to improve and optimize your sugar production.
Előnyök
As a sugar manufacturer, you must minimize downtime or other risks during the sugar production process. For that reason, you need a reliable partner at your side. Our experienced industry and application engineers can help you optimize your processes and improve plant availability.
24/7
production without interruptions or outage.
NO
faulty or damaged process instrumentation during production and maintenance.
More than 1,000
Endress+Hauser process instruments installed in every sugar plant help you to improve plant availability.
Schweizer Zucker processes 10,000 tons of sugar beets per day. From storage to evaporation and crystallization, the instruments from Endress+Hauser reliably carry out their respective tasks.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Szerviz szolgáltatásaink
Szerviz szolgáltatásaink
Maximalizálja üzemének teljesítményét, a működési költségek (OPEX) minimalizásával és az üzemidő növelésével. Műszerezés területén válassza az Endress+Hausert partneréül.
Kapcsolódó történetek
Gyártási kapacitás
Instrument standardization
Reduction of cost for commissioning and warehousing with standardization of measuring instruments in your projects
Ensure food safety and meet global food regulations, standards and requirements by deploying your food processing equipment with our measurement technology in hygienic design.
You provide the world with energy - we provide you with application know-how for your power plant including: steam (coal, gas and oil), combined cycle gas turbine, waste-to-energy, hydro and nuclear.
Víz- és szennyvízipar: Védeni-Megőrizni-Fejleszteni
Víz- és szennyvízipar: Védeni-Megőrizni-Fejleszteni
Az Endress+Hauser innovatív mérőműszer-portfóliójának és iparági szakértelmének ötvözésével biztos abban, hogy segíteni tud Önnek a víz körforgás során a működési céljainak elérésében.
Közművek: Gőz- és ipari vízgazdálkodás
Közművek: Gőz- és ipari vízgazdálkodás
Tegye hatékonyabbá, biztonságosabbá és megbízhatóbbá közüzemi kezelését: bízzon az Endress+Hauserben gőzenergia-rendszereinek és ipari vízkezelésének fejlesztésében.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .