EngyVolt RV15

Ez a termék már nem elérhető.

Az új generációról az előd / utód szakaszban találhat tájékoztatást vagy forduljon a helyi Endress+Hauser képviselethez.

Tulajdonságok és jellemzők

Vissza

Details

  • Mérési elv

    Electricity meter

  • Measuring principle

    Electric Meter

  • Function

    Measuring, visualization and transmission of electrical measuring values within low voltage installations (max. 500 V L-L, 289 V L/N).

    Use in 1phase as well as 3phase grids.

    Typical applications: industry, e. g. Food&Beverage, Chemistry, Pharma etc.

  • Calculations

    Measuring voltage, frequency, current, power, as well as imported and exported active and reactive power.

  • Number of applications

    Not defined

  • Data storage

    Not defined

  • Calculation standards

    Not defined

  • Communication

    Modbus RTU

  • Power supply

    Not defined

  • Loop power supply

    100 - 400 V AC

  • Protection class

    IP52 front

  • Input

    AC 110 - 400 V +/- 10% (110 - 300 V for installations acc. to UL)

    DC 120 - 350 V +/-20% (120 - 300 V for installations acc. to UL)

  • Output

    MODBUS RTU (RS485)

    Pulse output (optional for RV15)

  • Dimensions (WxHxD)

    Basic device:

    96 x 96 x 64.1 mm (3.78" x 3.78" x 2.52")

    Basic device with extension module:

    96 x 96 x 83.6 mm (3.78" x 3.78" x 3.29")

  • Operation

    4 button on site at the front side of the multifuntional measuring device.

  • Display

    triple-spaced background illuminated LCD-display

  • Software functions

    Measured datas:

    Current (A), Voltage (V), calculated neutral current (A), Frequency (Hz) in low voltage installations

    Calculated datas:

    Power factor (PF = Cos-Phi), active power (W), reactive power (VAr), Apparent power (VA), THD

  • Certificates

    CE

    IEC 60529

    IEC 61010-1: 2001 Cor 2003

Dokumentumok / Kézikönyvek / Szoftver

Tartozékok / alkatrészek