Paperless recording, visualization and monitoring of the process values at the same time
Inputs: 12 analog (U, I, RTD, TC, pulse, frequency), 4 mathematics channels, 6 digital; Outputs: 6 relays, Loop power supply (24 V), Alarm set points: 30
Interface: Ethernet, USB, RS232/RS485; Communication: Modbus RTU/TCP slave; Configuration and data handling: FieldCare, WebServer, Field Data Manager (FDM) Software
Custody transfer BTU meter for recording heat quantities of water
Inputs: 2 analog (I, RTD), 1 analog (I, pulse) 2 digital; Outputs: 2 relays, 1 analog (I, pulse), 2 digital, Loop power supply (24 V); Interface: Ethernet, USB, RS232; Communication: Modbus RTU/TCP slave; Data handling: FDM Software
Calculated values: power, volume, density, enthalpy & enthalpy differential, DP-flow compensation, mass, energy, deficit, tariff or separate heat/cold energy, energy balance
MID custody transfer approval and custody transfer logbook: the device features a custody transfer switch which locks relevant parameters. The housing can be lead-sealed. All parameter changes are documented in the custody transfer logbook.
Steam calculator for recording steam mass and energy flow for saturated or superheated steam
Inputs: 2 analog (I, RTD), 1 analog (I, pulse) 2 digital; Outputs: 2 relays, 1 analog (I, pulse), 2 digital, Loop power supply (24 V)
Interface: Ethernet, USB, RS232; Communication: Modbus RTU/TCP slave; Configuration and data handling: FieldCare, WebServer, Field Data Manager (FDM) Software
Inputs: 3 analog (I, RTD, pulse, density), 2 digital; Outputs: 2 relays, 1 analog (I, pulse), 2 digital, Loop power supply (24 V)
Interface: Ethernet, USB, RS232; Communication: Modbus RTU/TCP slave; Configuration and data handling: FieldCare, WebServer, Field Data Manager (FDM) Software
Universal flow and energy computer for gases, liquids and steam
Inputs: max. 10 analog (I, PFM, pulse), max. 10 temperature (Pt100/500/1000); Outputs: max. 7 relays, 8 analog (I, pulse), max. 6 digital, Loop power supply (24 V); Intrinsically safe inputs optional, number of I/Os depends on the plug-in cards
Steam and heat computer for industrial energy calculation of steam and water
Inputs: max. 10 analog (I, PFM, pulse), max. 10 temperature (Pt100/500/1000); Outputs: max. 7 relays, 8 analog (I, pulse), max. 6 digital, Loop power supply (24 V); number of inputs/outputs depends on number and kind of plug-in cards
Calculation of the applications steam mass, steam heat quantity, net steam quantity, steam-heat differential, water heat quantity, water heat differential
A cookie-k használatával információt tárolunk az Ön számítógépén annak érdekében, hogy az Önnel való együttműködést személyre szabhassuk és fejleszthessük. A cookie-kkal kapcsolatban bővebb információt az
adatvédelmi szabályzatban talál.