Specifikációk áttekintése
-
Measured variables
CO, CO2, HCl, H2O, NH3, NO, NO2, N2O, SO2, CH4, O2
-
Process temperature
≤ +1.400 °C
-
Ambient temperature range
–20 °C ... +55 °C
Alkalmazási terület
The SCPS process gas analyzer system is used for gas measurement directly on rotary kilns. Rugged sample probes, effective cleaning mechanisms combined with hot or cold extractive analyzer systems and flexible remote maintenance. Thanks to their minimal maintenance, maximum availability, and precise measured values, the SCPS system really shines, especially when it comes to combustion with high levels of sulfur or chlorine.
Rotary kilns in cement plants
Device properties:
Simultaneous measurement of all relevant gas components
Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust
Up to 98% availability of the complete system
Quick service thanks to remote maintenance
Előnyök
Prevention of system downtimes due to timely detection of problems in the process
Uniformly high product quality thanks to process control
Lower energy costs due to an optimized combustion process
Rugged and proven technology for minimal maintenance work
High system availability due to harmonized components from a single source
Quick and capable assistance thanks to remote access and an experienced service team that is active all over the world
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
Kompetencia brosúra (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceNyelv:
Angol
Változat:
01/01/2025
Fájlméret:
4.9 MB
Fájlnév:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
Innováció (IN)
SCPS – gas analysis under very harsh conditions, directly on rotary kilns
The SCPS process gas analyzer system is used for analyzing gas concentrations directly on rotary kilns.
Nyelv:
Angol
Változat:
01/01/2025
Fájlméret:
2.8 MB
Fájlnév:
8030006_IN_SCPS_en_V1-0_2025.01_EHS.pdf
-