Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények
Free chlorine panel for process and pool water and utilities

Free chlorine process water panel

Ready-to-use panel bundle for reliable and precise monitoring of disinfection processes

71481757
Please Wait (spinning wheel)
Ár feltöltés alatt
Az árak ideiglenesen nem érhetők el
Price on request
Ár a kosárban történő konfigurálás után

1-/2-channel transmitter
Liquiline CM442

The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • Mérési elv

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Mérési elv

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Mérési elv

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Mérési elv

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP67

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4...20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Mérési elv

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Input

    1 to 2x Memosens digital input

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Mérési elv

    Four beam alternating light

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay,
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 4x 0/4 to 20 mA current outputs,
    Alarmrelay, 2x relay

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Mérési elv

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 7.38 inch

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Ingress protection

    IP66 / IP67

  • Input

    1 to 2x Memosens digital input
    2x 0/4 to 20mA input optional
    2x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus, MCERTS

  • Mérési elv

    Fluorescence measurement

  • Mérési elv

    UV photometric

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2x Memosens input, 2 to 4x current output, Alarmrelay
    2x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 60 °C (0 to 140 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1/2 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    Two sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs
    Alarmrelay, 2x relay

  • Input

    1 to 2x Memosens digital input

Flow assembly for multi-parameter measurements Flowfit CYA27

Flowfit CYA27 allows for monitoring of up to 6 relevant parameters at the same time. Sensors installed in the assembly need a sample flow as low as 5 l/h (1.32 gph) for accurate measurement. This enables precise control of processes such as disinfection with minimum water loss. The assembly offers flexible mounting options, an integrated sampling valve and a cleaning and dosing module. A flow monitoring can ensure that your measurement is always operational.

Filter specifications
Measuring / Application task
  • Mérési elv

    Ozone

  • Application

    Drinking water
    Utilities of all industries
    Less drained sample water

  • Characteristic

    Flow assembly for multiparameter measurement

  • Design

    Flow through assembly with optimized flow path for disinfection sensors and for 12 mm sensors
    optional: flow monitoring
    optional: dosing

  • Material

    Plexiglas (PMMA) with FKM seals

  • Dimension

    modular, from WxHxD 165x155x73 mm (6.50x6.10x2.87 in) up to 345x249.5x94 mm (13.58x9.82x3.70 in)

  • Process temperature

    0 to 60 °C (32 to 140°F)

  • Process pressure

    0 to 4 bar (0 to 58 psi) relative

  • Connection

    G1/4" or adaptation

Digital free chlorine sensor
Memosens CCS51E

Memosens CCS51E ensures precise and consistent disinfection monitoring in drinking water, pool and process water and in utilities. This sensor for determining free chlorine features extremely fast response times even at low water volumes. This guarantees efficient process control and safe processes. Thanks to Memosens 2.0 technology, CCS51E combines maximum process and data integrity with simple operation. This provides the perfect basis for predictive maintenance and IIoT connectivity.

Filter specifications
Measuring / Application task
  • Mérési elv

    Free chlorine

  • Application

    Ensuring reliable disinfection in drinking water
    Process water
    Dosing disinfectant efficiently in pool water
    Detect the absence or presence of free chlorine in Utilities
    Guarantee food safety and provide hygienic packaging and bottling

  • Characteristic

    Amperometric measurement of dissolved free chlorine

  • Measuring range

    Trace: 0 to 5 mg/l HOCl
    Standard: 0 to 20 mg/l HOCl
    High: 0 to 200 mg/l HOCl

  • Measuring method

    Closed, membrane covered measuring cell
    Reduction of free chlorine at the cathode

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF
    Sealing ring: FKM

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 161 mm (6.34 inch)

  • Process temperature

    0 to 55 °C (32 to 130 °F), non-freezing

  • Process pressure

    Max. 1 bar (max. 14.5 psi)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens

Digital pH sensor
Memosens CPS31E

Memosens CPS31E is the expert for pH compensation in disinfection processes. It delivers stable measurement results, ensuring safe swimming pool and drinking water. Thanks to Memosens 2.0 digital technology, CPS31E provides the perfect data basis for predictive maintenance, offers easy operation and more process uptime since it can be calibrated in the laboratory and quickly exchanged on site. The sensor resists moisture and its 3 optional junctions make it suitable for minimum conductivity.

Filter specifications
Measuring / Application task
  • Mérési elv

    Potentiometric

  • Application

    • Drinking water
    • Swimming pool water
    • pH compensation during the measurement of free chlorine

  • Characteristic

    Digital pH electrode for standard applications in drinking
    water and swimming pool water

  • Measuring range

    pH 1 to 12

  • Measuring principle

    Gel filled reference with one or three ceramic junctions with optional salt storage

  • Design

    All shaft lengths with temperature sensor

  • Material

    Sensor shaft: Glass to suit process
    pH membrane: glass Type A
    Metal lead Ag/AgCl
    Open aperture: Ceramic junction
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120 mm (4.70 inch)

  • Process temperature

    –15 to 80 °C (5 to 176 °F)

  • Process pressure

    0.8 to 4 bar (11.6 to 58 psi) (absolute)

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2.

  • Connection

    Inductive, contactless connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

Digital measuring cable
CYK10

CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.

Filter specifications
Measuring / Application task
  • Mérési elv

    Potentiometric

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Measuring range

    High impedance cable not necessary

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Process pressure

    max. 50 bar/725 psi at 135°C/275°F.

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Ingress protection

    IP68

  • Additional certifications

    Also available as TÜV approved SIL version

  • Mérési elv

    Sensor ORP / Redox

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals.

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.

  • Characteristic

    Inductive, digital transmission of measurement signals and energy.
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Mérési elv

    Conductive

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Mérési elv

    Amperometric oxygen measurement

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 ... 135 °C (-13 ... 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Mérési elv

    Free chlorine

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Additional certifications

    Also available as TÜV approved SIL version