Proline Prosonic Flow 93P
Ultrasonic flowmeter

Ultrasonic flowmeter - Proline Prosonic Flow 93P ©Endress+Hauser

The Ultrasonic Flow Measuring Principle

The flowmeter for hazardous area installations with a wide range of analog and digital outputs

The Prosonic Flow P clamp-on sensor was specially designed for the process industry. Combined with the Prosonic Flow 93 transmitter with touch control, four line display and extended functionality Prosonic Flow 93P offers high accuracy in standard applications.

  • Előnyök

    • Automatic frequency scan for maximum measuring performance

    • Increased safety for chemical and petrochemical industry – international hazardous area approvals

    • No additional leakage paths – external measurement from outside the pipe

    • Process transparency –...

  • Alkalmazási terület

    • The measuring principle is independent of pressure, density, temperature, conductivity and viscosity

    • Ideal clamp-on device for applications with chemicals, solvents, liquid hydrocarbons, acids and alkalis.

    Device properties:

    • Medium temperature: –40 to...

Tulajdonságok és jellemzők

Vissza

Details

  • Mérési elv

    Ultrasonic flow

  • Product headline

    The flowmeter for hazardous area installations with a wide range of analog and digital outputs. Automatic frequency scan for maximum measuring performance. Ideal clamp-on device for applications with chemicals, solvents, liquid hydrocarbons, acids and alkalis.

  • Sensor features

    Increased safety for chemical and petrochemical industry – international hazardous area approvals. No additional leakage paths – external measurement from outside the pipe. Process transparency – diagnostic capability. Medium temperature: –40 to 170 °C (–40 to 338 °F). Wide nominal diameter range: DN 15 to 4000 (½ to 160").

  • Transmitter features

    Highest performance – extended functionality and diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. Aluminium transmitter housing. 4‐line backlit display with touch control.

  • Nominal diameter range

    Single channel, 1 or 2 paths : DN15 to 4000 (1/2 to 160")
    Dual channel, 1 or 2 paths : DN15 to 4000 (1/2 to 160")

  • Wetted materials

    Clamp on system:
    Sensor holder 1.4308/CF-8
    Sensor housing 1.4301/304
    Strapping bands 1.4301/304

  • Measured variables

    Volume flow channel 1&2, average volume flow, volume flow difference, sound velocity, flow velocity, totalizer

  • Max. measurement error

    Volume flow:
    ±3% o.r. for DN15
    ±2% o.r. for DN25 to DN200
    ±2% o.r. above DN200

  • Measuring range

    0.3 to 10 m/s (1 to 33 ft/s)

  • Max. process pressure

    N/A

  • Medium temperature range

    DN15 to 65
    -40 to +100°C (-40 +212 °F)
    -40 to +150°C (-40 +302 °F) option

    DN50 to 4000
    -40 to +80°C (-40 +276 °F)
    -40 to +170°C (-40 +338 °F) option

  • Ambient temperature range

    -20 to +60 °C (-4 to +140 °F)
    -40 to +60 °C (-40 to +140 °F) optional

  • Sensor housing material

    N/A

  • Transmitter housing material

    Wall-mounted housing: powder-coated die-cast aluminum

  • Degree of protection

    IP67, type 4X for transmitter
    IP68 type 6P for sensors. Transmitter: IP67, type 4X enclosure

  • Display/Operation

    4 lines backlit display with three optical keys

  • Outputs

    1x 4-20 mA HART
    1x Pulse/frequency/switch output (passive)

  • Inputs

    N/A

  • Digital communication

    HART
    PROFIBUS PA
    Profibus DP
    FOUNDATION Fieldbus

  • Power supply

    85 to 260 V AC
    20 to 55 V AC
    16 to 62V DC

  • Hazardous area approvals

    ATEX, FM/CSA, NEPSI, JPN

  • Other approvals and certificates

    Flowmeter verification for DN15, 25, 40, 50 & 100 only
    Marine certificate
    EAC marking

  • Product safety

    EAC marking

  • Metrological approvals and certificates

    Flowmeter verification for DN15, 25, 40, 50 & 100 only

  • Marine approvals and certificates

    Marine certificate

Dokumentumok / Kézikönyvek / Szoftver

Tartozékok / alkatrészek

Nr
Order code
Specification