Deltaset DPO52A

Product picture of: Deltaset DPO52A

Ez a termék már nem elérhető.

Az új generációról az előd / utód szakaszban találhat tájékoztatást vagy forduljon a helyi Endress+Hauser képviselethez.

Tulajdonságok és jellemzők

Vissza

Details

  • Mérési elv

    Differential pressure

  • Product headline

    Orifice flanges ASME B16.36 orifice SS316Ti, with metal graphite sealing. Separately ordered valves DPV50 resp. condensate chambers DPC50 premounted,
    DELTABAR-S optimized and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    2" ... 24"

  • Max. measurement error

    < 1 %

  • Measuring range

    0,5...50'000 m3/h

  • Max. process pressure

    Vacuum ... 100 bar abs
    (Vacuum ... 1.450 psi)

  • Medium temperature range

    -200 °C ... +1000 °C
    (-358 °F ... +1.832 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Mérési elv

    Differential pressure

  • Product headline

    Orifice flanges ASME B16.36 orifice SS316Ti, with metal graphite sealing. Separately ordered valves DPV50 resp. condensate chambers DPC50 premounted,
    DELTABAR-S optimized and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    2" ... 24"

  • Max. measurement error

    < 1 %

  • Measuring range

    0,5...50'000 m3/h

  • Max. process pressure

    Vacuum ... 100 bar abs
    (Vacuum ... 1.450 psi)

  • Medium temperature range

    -200 °C ... +1000 °C
    (-328 °F ... +1.832 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Mérési elv

    Differential pressure

  • Product headline

    Orifice flanges ASME B16.36 orifice SS316Ti, with metal graphite sealing. Separately ordered valves DPV50 resp. condensate chambers DPC50 premounted,
    DELTABAR-S optimized and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    2" ... 24"

  • Max. measurement error

    < 1 %

  • Measuring range

    0,5...50'000 m3/h

  • Max. process pressure

    Vacuum ... 100 bar abs
    (Vacuum ... 1.450 psi)

  • Medium temperature range

    -200 °C ... +1000 °C
    (-328 °F ... +1.832 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

Dokumentumok / Kézikönyvek / Szoftver

Tartozékok / alkatrészek

Nr
Order code
Specification
  • Utód