A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények

First self-calibrating thermometer - iTHERM TrustSens

100% Compliance – 0% Effort
Outstanding sensor technology with self-calibrating function

Maximized product safety and process efficiency by automated inline self-calibrations.
The iTHERM TrustSens hygienic thermometer is for users in the Life Sciences and Food and Beverage industries who want seamless compliance to FDA regulations and/or GMP rules. iTHERM TrustSens eliminates the risk of undetected non–conformities.

Előnyök

  • Risk and cost reduction thanks to self-calibration and "Heartbeat Technology"

  • No production downtime due to an automated and fully traceable inline self-calibration

  • Automatized documentation, memory for 350 calibration points

  • Printable calibration certificate - audit proof

  • Highest accuracy of measuring point through sensor-transmitter-matching

  • International certifications and approvals:
    – EHEDG, ASME BPE, FDA, 3-A, 1935/2004, 2023/2006, 10/2011, CE CRN, CSA General Purpose

  • Measuring range: –40 to +160 °C (–40 to +320 °F)

  • More than 50 sterile and hygienic process connections available e.g. Thread, Clamp, APV-Inline, Varivent, DIN11851

Field of application

  • Life Sciences

  • Food industry

  • Beverage industry

The iTHERM TrustSens stands out from other thermometers by fully automated inline self-calibration. This results in high product safety and increased plant availability. Continuous inline process verification is already recommended in the "Good Manufacturing Practice Rules" (GMP - Annex 15).

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens TM371 - 100% Compliance – 0% Effort

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for all hygienic and aseptic applications

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for the life sciences industry

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for applications in the pharmaceutical industry

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for the food & beverage industry