Accurate monitoring enables high availability and efficiency along the hydrogen value chain
Green hydrogen
Increase safety and achieve optimum quality in green hydrogen
Optimum quality of feedwater leads to increased availability and reduced LCOH (levelized cost of hydrogen). Monitoring H2S content in hydrogen from cavern storage helps to avoid corrosion issues downstream.
Ensure highest purity of hydrogen as well as enhanced lifetime of the electrolyzer thanks to reduced risk of leaching metal ions into the feed water
Non-invasive temperature sensors enable time-saving and user-friendly installation without process interruption
Monitor the feedwater quality reliably while collecting data: increase process efficiency and availability thanks to enhanced process insights via Netilion, a cloud-based IIoT ecosystem
Rely on accurate TDLAS technology to monitor hydrogen quality accurately: detect trace moisture and trace H2S in the ppm range
Micropilot FMR43 is a free space radar specifically designed to meet the requirements in ultra pure water applications, it increases the productivity, safety and simplicity of processes.
Liquiphant FTL43 is a point level switch and specifically designed to meet the requirements in ultra pure water applications, it increases the productivity, safety and simplicity of processes.
Cerabar PMP43 is a pressure transmitter specifically designed to meet the requirements in ultra pure water applications, it increases the productivity, safety and simplicity of processes.
Reliable, long-term stable 4-20 mA temperature transmitter with high accuracy for basic applications, available as head transmitter for installation in industrial thermometers or as DIN rail device.
Two-wire transmitter for high-precision conductivity measurement in hazardous areas, ensuring optimal purity of electrolysis feedwater and best performance of PEM and alkaline electrolyzers.
Accurate, stable measurement increases the plant availability
Thermal Power Plant (TPP)
Enhance safety, availability and efficiency in your thermal power plant (TPP)
Our products enable reliable, accurate monitoring of fuel, water, steam and lime slurry, therefore enhancing availability, efficiency and safe operation while reducing cost.
Monitoring pH and gypsum concentration is key to reduce consumption of lime slurry and achieve optimum DeSOx, therefore reducing SOx emissions
Continuous liquid analysis offers instant problem alerts, data can be transferred and accessed anytime, anywhere via state-of-the-art web technologies
Clamp-on devices enable user-friendly installation without process interruption for reduced downtime
Explore our latest products for thermal power plants
The Liquiline Edge Module is a connectivity device that transfers data from the measuring point to Netilion. Thus, it enables remote overview of measurement values and the use of IIoT applications.
Reliable, long-term stable 4-20 mA temperature transmitter with high accuracy for basic applications, available as head transmitter for installation in industrial thermometers or as DIN rail device.
Metric RTD/TC thermometer with robust barstock thermowell for a wide range of industrial applications, e.g. live steam temperature measurement; with SIL and hazardous area approvals.
Direct access to Endress+Hauser expertise through our online knowledge base and remote support sessions with technical engineers who ensure availability and prompt response times.
Maximize process availability and meet production objectives
Enhance plant and operator safety with minimized exposure to hazardous conditions
Reduce unnecessary travel-related emissions to contribute to your sustainability and net zero targets
Use expert recommendations with frequent insights to improve the lifecycle management of your measuring instruments and ensure compliance with safety requirements.
Increase your process availability through professional advisory guidance
Identify inefficiencies and prevent breakdowns with continuous evaluation of the installed base maintainability
Improve sustainability of your operations by adopting a suitable maintenance and migration strategy
Gain full transparency and increase accessibility of your installed base information
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!
Precise measurements along the hydropower plant ensure efficiency and uptime
Hydro Power Plant (HPP)
Increase safety and efficiency in your hydroelectric power plant (HPP)
The level of the reservoir and the afterbay as well as the flow rate in the penstock are important measurements for monitoring the efficiency of your power plant. Changes in efficiency can indicate a problem with a turbine. Monitoring the oil and air cooling systems reliably helps to increase the overall availability of the plant.
Safely monitor cooling efficiency with robust transmitters to minimize downtime
Ensure stable water flow and oil quality (viscosity and/or density) with short or no inlet runs saving space and costs while increasing plant lifetime and durability
Measure the level of reservoir, pump sump and afterbay to monitor efficiency with non-invasive, reliable radar sensors
Explore our latest products for Hydroelectric Power Plants
Cerabar PMP50 is a pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Power & Energy industry.
Deltabar PMD50 is a differential pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Power & Energy industry.
Noninvasive flowmeter, consistently accurate, even in limited spaces – combinable with Heartbeat Technology for enhanced process transparency, now also with Modbus.
Innovative specialist for challenging applications with a compact, easily accessible transmitter, from DN 25 to 250 – now with integrated viscosity measurement.
Micropilot FMR10B is a free space radar device. It offers highly accurate level measurement regardless of installation conditions, making it the perfect match for the Power & Energy industry.
Micropilot FMR20B is a free space radar device for continuous level measurement. Is is perfectly suitable for use in the Power & Energy industry thanks to its simple and efficient operation.
Micropilot FMR30B is a free space radar device for continuous level measurement. It is the perfect match for the Power & Energy industry thanks to maximum simplicity and highest efficiency.
Metric RTD/TC thermometer with welded thermowell; optionally with Bluetooth connectivity, iTHERM QuickSens / StrongSens / QuickNeck; with SIL and hazardous area approvals; robust against vibrations.
Metric RTD thermometer for ambient temperature measurement in robust design with all common communication protocols, EMC approvals and Bluetooth connectivity.
Increase safety monitoring concentrations of disinfectants and TOC: Low concentrations or lack of disinfectant in the cooling water system may lead to the formation of harmful bacteria that increase risk to personnel and potential for downtime. Even the lowest concentrations of Total Organic Carbon (TOC) in make-up water may lead to plant shutdowns.
Improve process availability with Dynamic Installed Base Analysis: Gain transparency about your assets, continuously manage the maintenance requirements for your measuring devices and streamline the ordering of MRO devices.
Increase efficiency monitoring cooling water and fuel flow reliably: Flow technologies often require inlet and outlet runs. Using Promass Q for measuring natural gas flow overcomes this issue at an excellent uncertainty of 0.25%. For cooling water, Promag W 0 x DN FB does the same even without pressure drop and comes with integrated monitoring of conductivity.
Explore our latest products for Combined Cycle Power Plants
Memosens sensor for reliable monitoring of chlorine dioxide in cooling water loops and cooling towers reducing the risk of biofilm formation and low performance of cooling towers.
Specialist for demanding water and wastewater applications with a compact, easily accessible transmitter as well as 0 x DN full-bore option and integrated conductivity measurement.
Total organic carbon analyzer for fast detection of lowest TOC concentrations enabling immediate reaction to potential contamination of ultrapure water.
Innovative specialist for challenging applications with a compact, easily accessible transmitter, from DN 25 to 250 – now with integrated viscosity measurement.
Memosens sensor for fast measurement of free chlorine concentration in the cooling water reducing the risk of bacteria formation, increasing safety for the personnel.
Metric RTD/TC thermometer with robust barstock thermowell for a wide range of industrial applications, e.g. live steam temperature measurement; with SIL and hazardous area approvals.
Innovative specialist for challenging applications, as remote version with up to 4 I/Os, from DN 25 to 250 – now with integrated viscosity measurement.
High-temperature flowmeter for process applications with a compact, easily accessible transmitter as well as 0 x DN full-bore option and integrated conductivity measurement.
Specialist for demanding water and wastewater applications as remote version with up to 4 I/Os as well as 0 x DN full-bore option and integrated conductivity measurement.
High-temperature flowmeter for process applications as remote version with up to 4 I/Os as well as 0 x DN full-bore option and integrated conductivity measurement.
Micropilot FMR10B is a free space radar device. It offers highly accurate level measurement regardless of installation conditions, making it the perfect match for the Power & Energy industry.
Micropilot FMR20B is a free space radar device for continuous level measurement. Is is perfectly suitable for use in the Power & Energy industry thanks to its simple and efficient operation.
The Cerabar PMP50 is a pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Power & Energy industry.
Deltabar PMD50 is a differential pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Power & Energy industry.
Noninvasive flowmeter, consistently accurate, even in limited spaces – combinable with Heartbeat Technology for enhanced process transparency, now also with Modbus.
Deeper insights into process and instrumentation performance
Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for personnel working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.
Végjegyzetek
Want to know more about our Power & Energy offerings?
Power & Energy: Empower the future
You provide the world with energy - we provide you with application know-how for your power plant including: steam (coal, gas and oil), combined cycle gas turbine, waste-to-energy, hydro and nuclear.
Maximalizálja üzemének teljesítményét, a működési költségek (OPEX) minimalizásával és az üzemidő növelésével. Műszerezés területén válassza az Endress+Hausert partneréül.
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .