Reduce project complexity, save time and costs with our extensive instrument and services portfolio
Main Instrument Vendor (MIV) partnering can support in the challenge of water industry project finalization on time and on budget. While measurement instrumentation may only be a small part of the overall project, it is essential for the long-lasting success of any plant. Choosing the right instruments helps to ensure water safety and efficient processes. Partnering with a Main Instrument Vendor like Endress+Hauser can make the selection and implementation process significantly easier.
up to 30%
reduced associated project costs
when using an Main Instrument Vendor (MIV) approach versus the traditional approach.
How we can help
As a leading Main Instrument Vendor (MIV), Endress+Hauser offers complete instrumentation solutions from FEED (Front End Engineering Design) to operation and all related services, bringing significant efficiencies throughout the project lifecycle.
Broad product offering for limited variances, reduced complexity of implementation and minimized costs
Comprehensive service portfolio for partnership throughout the project lifecycle and beyond
Experienced project managers for optimal project design and execution
Applications
Comprehensive sourcing
Involving multiple instrument suppliers can add complexity to a project, increasing coordination efforts and introducing greater potential for errors and delays, risking deadlines and budgets.
Tapasztalatunk az adott szakterületen
With Endress+Hauser as your MIV, a comprehensive project deliverable will be provided from a single and professional source.
Reduce complexity and time needed on project coordination
All relevant instrumentation from measurement transmitters to gauges sourced from one supplier
Accessories and related services can be selected as appropriate
Our dedicated engineers support you especially during the project planning phase by integrating and coordinating multiple partners consequently reducing complexity of your projects.
Tapasztalatunk az adott szakterületen
Our dedicated, specialist teams will interface with your team, and closely partner with you from project inception for optimal project delivery and ongoing support.
Integration of E+H teams early in the project lifecycle for detailed requirements planning
Experts in engineering and commissioning assist to define the optimal solution
Adapt your technical solution plans upstream to reduce hidden costs and risks
Complexity of maintenance, repair and operation can be increased when multiple partners have been involved in the project.
Tapasztalatunk az adott szakterületen
Having partnered with you throughout your project and supported in comprehensive solution design and implementation, our specialist teams are best placed to continue to support you beyond project completion.
Comprehensive service portfolio optimizing maintenance costs
Complete project documentation for effective intervention
Rely on Endress+Hauser for timely and efficient resolution of issues
Using Endress+Hauser as a MIV for your water industry projects will result not only in a smoother project execution but will also reduce costs during the whole lifecycle of your plant. And you can rely on the profound industry and application knowledge of our experts in combination with their project management know-how to make sure that you meet your deadlines and stay within your budget.
4 weeks
of project timeline saved
using our electronic data exchange, considering 800 devices to order, compared to the traditional way.
80%
of time saved
for creation of engineering documents including e.g. CAD drawings when using our engineering tool considering 800 devices to define, compared to the traditional way.
25,000
US$ saved
on spare parts when partnering with us as a MIV considering an instruments project value of 700,000 US$.
ProRheno AG aims to meet future requirements with the expansion and modernization of the Basel wastewater treatment facility. Endress+Hauser is one of the partners in this large-scale project.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Egyéb iparágak
Az energia átmenetének elősegítése a nettó nullára
Az energia átmenetének elősegítése a nettó nullára
A műszerek, megoldások és szolgáltatások széles portfóliójával lehetővé tesszük ügyfeleink számára a nettó nullához vezető utat: a folyamatok hatékonyságától és biztonságától a fenntarthatóságig és a jogszabályi megfelelésig.
Vegyipar: Versenyképes és biztonságos
Vegyipar: Versenyképes és biztonságos
Szerezzen be olyan extra szakértelmet és know-how-t, amelyre szüksége van az üzeme biztonságának és eljesítményének növeléséhez.
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .