Project management in the chemical industry, minimized risk
Partner with us as a Main Instrument Vendor (MIV) to minimize risks and optimize CAPEX
Project management in chemical industry operations is a complex task requiring close coordination between diverse stakeholders. Errors in planning and technological choices can result in costly delays and increased risks. Project teams can be spread across the world. Selecting a main instrument vendor (MIV) with a global presence can help ensure that project timeline and budget objectives are met through reduced stakeholder complexity, close consulting and local project management expertise.
up to 30%
reduced associated project costs
when using an Main Instrument Vendor (MIV) approach versus the traditional approach.
How we can help
As a Main Instrument Vendor (MIV), Endress+Hauser provides fully integrated partnering and support in chemical or petrochemical industry projects. Providing detailed planning from the project Front End Engineering Design (FEED) phase to operation and beyond, we reduce project uncertainty, prevent costly last-minute changes and help avoid the gaps that can occur between multiple suppliers.
All instrumentation and related services from a single source
A single, reliable partner ensuring consistency and avoiding ambiguities
Experienced, professional support to reduce changes for improved timeline accuracy
Superior processes, methodologies, and tools to support efficiency and repeatability for risk reduction
Standardization provides limitation of variances, reduces the complexity of execution and minimizes MRO costs
Applications
Accelerate time to market
Satisfying time and cost criteria is a key challenge when designing and deploying chemical industry programs, and cross-functional teams, often geographically disparate, must collaborate closely to make informed decisions on acquisitions and partnerships, and on the critical path to successful implementation.
Tapasztalatunk az adott szakterületen
Endress+Hauser experts will engage with your program teams from project inception, ensuring clear communication, optimal technological choices and proper planning, and speeding time to market of your project.
Take swift delivery of CAD drawings for earlier model review and piping schematics
Launch production earlier for a shorter project timeline
Make appropriate technological choices from the start to reduce costly rethinks
Reduce complexity with continued, dedicated support
Coordinating multiple suppliers, often geographically disparate and each with their own requirements and constraints concerning product portfolio, availability and service levels, can introduce excessive risk, costs and complexity both during project implementation and into the operation phase.
Tapasztalatunk az adott szakterületen
With Endress+Hauser as your MIV not only during project planning and execution, but into the long run, you can reduce the complexities that arise when consulting multiple suppliers.
Save time with documentation that is accessible anytime and anywhere, also via mobile
Reduce costs with simplified procurement, storage and MRO processes
Click through these graphics and learn how we can handle your process industry projects.
Meet our expert
"My 20+ years' experience has taught me that a major success factor is having global supply partners who deliver. And this is, what we want to be for you."
Előnyök
Your success is our main objective. No matter how large-scale your project in the process industry is or how many partners are involved, our experts will support your global process industry projects with their profound application know-how and project management expertise. We provide the support you need to mitigate project risks from FEED through to execution and the duration of operation.
4 weeks
of your project timeline saved using our electronic data exchange, considering 800 devices to order, compared to the traditional way.
80%
of your time saved for creation of engineering documents including e.g. CAD drawings when using our engineering tool considering 800 devices to define, compared to the traditional way.
25,000 US$
saved on spare parts when partnering with us as a MIV considering an instruments project value of 700,000 US$
Detailed engineering, smooth procurement processes and reliable maintenance, the chemical industry specialist Clariant relies on standardized automation solutions.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Kapcsolódó történetek
Projektek
Process Optimization in Chemical Engineering
Combine our software tools and custom services for process optimization in chemical engineering to achieve excellence in each phase of your chemical project!
Our experienced team provides dependable on-site chemical engineering services. Find out more about how we can support you in your next chemical project.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Energiaipar: Kapcsolja be üzemét!
Energiaipar: Kapcsolja be üzemét!
You provide the world with energy - we provide you with application know-how for your power plant including: steam (coal, gas and oil), combined cycle gas turbine, waste-to-energy, hydro and nuclear.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .