Measurement and industrial communication technologies
Technologies to make measurement precise, processes reliable and plant asset management efficient
It is only with constant innovation that we can keep pace and even get ahead of today’s fast changing demands on process automation. We develop our sensor technologies in collaboration with research institutes and based on our customer’s demands. However, innovation does not stop at the sensor. Industrial communication and data management technologies are crucial to prepare for the digital transformation.
Explore the technologies behind our devices and solutions, making measurement precise, processes reliable and plant asset management efficient.
Ethernet-APL portfolio
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
A unique temperature sensor technology based on an integrated fixed-point reference element that enables reliable and accurate recalibration of the primary Pt100 RTD sensor.
The Memobase Pro app - extend your Liquiline Mobile handheld
The Memobase Pro app - extend your Liquiline Mobile handheld
With the powerful Memobase Pro app, you can turn your smartphone into a smart measurement and calibration system for Memosens sensors.
IO-Link communication
IO-Link communication
IO-Link communication helps to digitalize your plant
Electronic differential pressure measurement systems
Electronic differential pressure measurement systems
Electronic differential pressure measurement systems improve accuracy, installation effort and maintenance costs.
Innovative temperature measurement - iTHERM StrongSens
Innovative temperature measurement - iTHERM StrongSens
Innovative temperature measurement - the robust temperature sensor for highly precise measurements and accurate process control. Vibration resistance of up to 60g.
iTHERM ProfileSens TS901 Multipoint cable probe
iTHERM ProfileSens TS901 Multipoint cable probe
A highly reliable multipoint temperature cable probe for oil & gas and petrochemical applications designed to reduce maintenance intervals and the risk of untimely shutdowns due to sensor failure.
iTHERM QuickNeck - Taking the right turn
iTHERM QuickNeck - Taking the right turn
The temperature measuring insert can be removed with a simple twist of the QuickNeck process connection, saving time and effort during maintenance or recalibration.
The SmartBlue app
The SmartBlue app
Imagine you run all devices safely and reliably from a comfortable place: With the SmartBlue app you commission, operate and maintain Endress+Hauser devices via Bluetooth® wireless technology.
80 GHz radar measurement
80 GHz radar measurement
The world’s first high accuracy radar for measuring liquid levels using a transmitting frequency of 80 GHz.
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
Smart instrumentation through Heartbeat Technology
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Innovative temperature sensor - iTHERM QuickSens
Innovative temperature sensor - iTHERM QuickSens
Innovative temperature measurement - the temperature sensor with unbeatably short response times for high-precision measurements and accurate process control. Vibration-resistant up to 60g.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Liquiline: cutting-edge transmitter platform
Liquiline: cutting-edge transmitter platform
By choosing the Liquiline platform, you’re effectively choosing to spend less money on stock holding, save installation time and gain operational safety!
Steam quality measurement with Proline Prowirl 200
Steam quality measurement with Proline Prowirl 200
Steam quality measurement with Proline Prowirl 200 - Prowirl can measure as a world's first the quality and quantity of wet steam, saturated steam and superheated steam.
Proline – simply clever
Proline – simply clever
Proline provides accurate and reliable process information through superior measuring performance. For plant operators, this means increased product quality, safety and plant availability.
Innovative TempC Membrane
Innovative TempC Membrane
Highest accuracy and process safety in pressure and differential pressure measurement with diaphragm seals.
Human Machine Interface (HMI) for unified operation
Human Machine Interface (HMI) for unified operation
Less time to understand the device means time saved for training and more efficient performing of your tasks. Learn more about our standardized Human Machine Interface (HMI).
The innovation in interface measurement
The innovation in interface measurement
Levelflex FMP55 Multiparameter
Ceraphire ceramic cell
Ceraphire ceramic cell
Endress+Hauser sensor technology
Liquiphant FailSafe Technology
Liquiphant FailSafe Technology
Point level switch for the maximum degree of safety
Digital Communication & Integration
Digital Communication & Integration
Seamless integration of our field devices into the automation systems of many manufacturers. Field device tests in vendor-independent environment. Support of open standards.
RTD temperature measurement
RTD temperature measurement
Technology, construction and benefits of resistance temperature detecors (RTDs) in temperature measurement.
TC temperature measurement
TC temperature measurement
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
Fieldbus Technology
Fieldbus Technology
Using digital communication and intelligent devices increases the safety, reliability and availability of your plant. Learn more about selecting the technology most suited to the job.
IO-Link - easy, quick, efficient connection to your sensors
IO-Link - easy, quick, efficient connection to your sensors
Endress+Hauser’s Fundamental Selection of basic yet reliable instruments for utilities measurements includes a significant number of IO-Link devices.
Az adatvédelem nagyon fontos számunkra
Sütiket használunk a böngészési élmény javítására, statisztikai adatok gyűjtésére a webhely működésének optimalizálása érdekében, valamint személyre szabott hirdetések vagy tartalmak közvetítésére.
Ha az „Összes elfogadása” lehetőségre kattint, Ön hozzájárul a sütik használatához.
További részletekért kérjük, tekintse meg a sütikre (cookie) vonatkozó irányelveinket .