Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények
Compact thermometers for different applications

Compact thermometers

Compact thermometers with integrated transmitter for different applications

Compact, fast and precise for the measurement of process temperatures in common industries.
With cost efficiency, optimal use of space, reliable operation, easy installation and commissioning the compact thermometers fulfills the requirements of modern process measurement technology. Vibration-proof integrated thin-film sensors guarantee highest operational safety at the fastest response times.

7 Termékek
Szűrő

You've viewed 8 of 32 products

Compact thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

Portfolio description

Different process connections for common industries and hygienic applications available.

In the process automation two measurement principles for temperature have asserted themselves as a standard:

RTD - Resistance temperature detectors: Measuring principle

The RTD sensor changes the electrical resistance with a change in temperature. They are suitable for the measurement of temperatures between -200 °C and approx. 600 °C and stand out due to high measurement accuracy and long-term stability. The sensor element most frequently used is a Pt100. As a standard, Endress+Hauser RTD sensors fulfill the IEC 60751 accuracy class A.

TC - Thermocouples: Measuring principle

A thermocouple is a component made of two different metals connected with each other at one end. An electrical potential (thermoelectric force) is caused due to the Seebeck effect at the open end if the connection and the free ends are exposed to different temperatures. With the help of the so-called thermocouples reference tables (see IEC 60584) the temperature at the connection (measuring junction) can be concluded.

Thermocouples are suitable for temperature measurement in the range of 0 °C to +1800 °C. They stand out due to the fast response time and high vibration resistance.

Benefits

  • Small, compact design made entirely of stainless steel
  • Cost efficiency
  • Extremely short response times
  • Highly accurate even with short insertion lengths