Próbáljon kulcsszavak, rendelési- vagy termékkód, vagy gyári szám szerint keresni, pl. „CM442” vagy „Műszaki információk”
A keresés elindításához írjon be legalább 2 karaktert.
  • Előzmények
System products and Data Managers

System products

Product overview system products and data managers

Nowadays the requirements on measurement technology go far beyond the mere recording of measurement values. Thus the measuring devices are to be supplied with power and to be protected against overvoltage, the measurement value is to be visualized or processed, limit values have to be monitored as well as the data has to be tamper-proof archived. These tasks are covered by the system products and data managers from Endress+Hauser.

Előnyök

  • Easy installation and user friendly setup and operation

  • Real-time plant information on-site

  • Increased plant availability due to proactive diagnostics and protection of the measurement devices

  • Flexibility in application based on various housing versions, all important communication protocols and worldwide approvals

  • Complete portfolio around the measurement point from one supplier

Termékek

Termékek szűrése

Letöltések

    System Components and Data Managers

    System Components and Data Managers - Solutions for the loop