Proline Promag 50W
Electromagnetic flowmeter

The sensor with degree of protection IP68 (Type 6P enclosure) and a modular electronic concept

  • Electromagnetic flowmeter - Proline Promag 50W ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag W is the specialized sensor for all applications in the water industry. Combined with the proven Promag 50 transmitter with push buttons, Promag 50W offers highly accurate measurement of liquids for a wide range of standard applications. Promag 50W is available in a compact or remote version.

Előnyök

  • Secure, reliable long-term operation – robust and completely welded sensor

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Fast commissioning – application-specific Quick Setups

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Alkalmazási terület

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • The specialist in the water and wastewater industry for the most demanding applications.

Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • Approved for custody transfer to MI-001/OIML R49

  • 2-line display with push buttons

  • Device in compact or remote version

  • HART, PROFIBUS PA/DP

Tulajdonságok és jellemzők

Dokumentumok / Kézikönyvek / Szoftver

Tartozékok / alkatrészek

Előd / Utód

Előd: PMC130, PMC230, PMC430, PMH, PMT, PMW, PMX170Z

Utód: Proline Promag W 400 / 5W4C