The Endress+Hauser Group

Media center

Endress+Hauser Events

Karrier az Endress+Hauser-rel!

E-direct Shop

Az Endress-Hauser egyszerűen kiválasztható, kedvező árú, online is rendelhető műszerválogatása: E-direct!

E-direct Shop

Precise pressure measurement to run your plant safely

A robust and modular pressure portfolio is essential to protect your membrane from damage

Membrane filtration needs pressure to reach the required level of filtration. Pressure measurement in the inlet area is important to confirm that the filtration is running well and to promptly detect pressure peaks to avoid filter damage.

Best protection for your filters

Pressure transmitter in a membrane filtration rick ©Endress+Hauser

Pressure devices in this application must deliver long-term, reliable measurement with low drifts. Due to probable pressure peaks, a high pressure overload resistance is required. A reduced spare part requirement within the installed base is also beneficial because of the high number of pressure measurement points in the process.

Preferred instrumentation

  • Differential Pressure: Deltabar M PMD55 or Deltabar S PMD75

  • Pressure: Cerabar M PMC51

Benefits of the measuring point

  • Supports predictive maintenance strategies due to self-diagnostics

  • Cost saving potential and high plant safety thanks to modular spare part concept over all dp/p measuring points

  • Electronic concept allows wide application range due to adjustable measuring range

  • One supplier for all instrumentation related questions

Kapcsolat

Endress+Hauser Magyarország Folyamatműszerezési Kft.
Forgach u. 9/b 1139 Budapest , Magyarország
Tel.: +36 (1) 412 0421
Fax: +36 (1) 412 0424
E-mail küldés www.e-direct.endress.com
Online eszközök