The Endress+Hauser Group

Media center

Endress+Hauser Events

Karrier az Endress+Hauser-rel!

E-direct Shop

Az Endress-Hauser egyszerűen kiválasztható, kedvező árú, online is rendelhető műszerválogatása: E-direct!

E-direct Shop

Make your flow measurement traceable

Buried or not buried, powered or not powered, we have the right solution for you

Flow measurement in the water distribution network is a basic and very important control parameter. Leak detection, pump management and general flow balancing cannot be done without flow measurement. Selling water also requires additional certifications for custody transfer.

Accurate and simple in every situation

Clamp-on ultrasonic flow measurement with Prosonic Flow 91W in a water pipe ©Endress+Hauser

When it comes to flow measurement, customers typically require long-term and reliable measurement with high accuracy and repeatability. Also, important are battery powered systems with remote data and corrosion resistance for buried applications. Finally, flow verification is a common need in validating the quality of the measurement.

Preferred instrumentation

  • Promag L 400/800

  • Promag W 400/800

Benefits of the measuring point

  • Complete EMF portfolio with battery and electrical powered devices

  • Provides evidence to partners about the reliability of the measuring data due to on-site verification concept

  • Certified corrosion protection according to EN ISO 12944 provides long-term reliability underground or under water

  • Reduction of mounting costs by lab joint flange concept (L-sensor)

Alternative to Magmeter

Ultrsonic Clamp On System Prosonic Flow 91W

  • Reliable measurement thanks to unique Clamp On system

  • Easy installation without process interruption – ideal for subsequent installations

Online eszközök