Heighten safety

The right solutions help you predict potential equipment failures

The safety of your personnel comes first in the design, construction, operation and maintenance of your power plant. Serious injuries can be caused by equipment failure that often stems from years of improper operation and maintenance. Besides the turbine, the boiler is the largest, most expensive, and potentially most dangerous piece of equipment, if not operated and maintained properly. Fuel explosions, low water, or poor feed water quality can lead to serious consequences.

Maintain boiler safety with our unique solutions

©Monty Rakusen/Cultura Images RF/Strandperle

To prevent fuel explosions, all the necessary routine preventive maintenance should be conducted. In terms of low water and poor feed-water quality, you need proper devices that allow you to reliably measure the level, temperature, pressure and quality. We provide complete range of solutions, technologies and services that meet your application requirements. All measurement instrumentation is manufactured to the highest quality standards to guarantee consistent performance and compatibility.

Compliance with industry standards

  • Functional safety: IEC 61511 SIL2 proven in use, IEC 61508 SIL 2/3 certified

  • Pressure directives such as PED, AD2000, ASME B31.3, KHK, CRN, EN13480

  • High vibration resistance: 60g peak-peak acc. IEC60751 for temperature sensors

  • EN12952-11 (water tube boiler), EN12953-09 (shell type boiler) for guided radar instruments and DP transmitter

  • SIS standards: installation according voting logic configuration One-out-of-Two (1oo2) or Two-out-of-Three (2oo3)

Successful track record and application know-how

  • Continuous self-monitoring smart instrumentation

  • Installed Base Audit (IBA) services to fulfill quality and safety requirements

  • Predictive maintenance

  • Plant Asset Management (PAM) collect the smart field device information into device performance monitoring system (Condition Monitoring) to provide safe operation
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
Kapcsolódó témák

Kapcsolódó hírek

Online eszközök