Optimize the filling of your tanker with reliable flow meter

Avoid intensive labor and inaccuracies

The objective is obviously safe, optimized filling as well as maximum vehicle payload. Without a reliable flow meter to provide totalized flow rate, the operation becomes labor intensive and potentially inaccurate via tank level or even manual sight glass readings. Today, advanced knowledge has allowed improved understanding of individual flow meter technology behaviors in relation to flowing fluid conditions.

Aiding the transition

Old mechanical flow meter have, over time, a significant impact on the maintenance budget if accuracy and repeatability shall be within specifications. Modern flow meters such as Ultrasonic, Vortex and Coriolis will besides excellent performance not have the same impact on the budget since they all operate with no mechanical parts. Endress + Hauser offers a true 2-wire platform which makes replacement simple and trouble free.

Greater reliability and accuracy

  • No moving parts exposed to the process fluid

  • A wide operational range

  • Fluid property independence

  • Bi-directional flow meter

  • Simplified pipe-work installation

  • Maintenance-free operation

  • Reduced cost of ownership: power supply and cabling, requirements are minimized

  • Ability to advance the plant controls platform through HART and Profibus

Explore your various possibilities

  • Coriolis: multivariable metering allows all fluids to be measured at the same time

  • Vortex: used to measure volume flow of liquids, gases and steam. Combined with pressure and/or temperature sensor and a flow computer helps save energy and allocate costs across multiple consumers

  • Ultrasonic: used to measure the volume flow of any liquid, regardless of electrical conductivity. Two types of sensors: clamp-on sensores and inline sensors.

Dynamic custody transfer - parameters

Mérési pontok