Crystallization in the vessel slows down your process

Reliable measurement with up-to date technologies prevents crystallization in polymerization

The polymerization process holds many challenges. Explosion risks can result from hot vapor and slowdown of the reaction time from crystallization of the resin due to high viscosity. This affects the output line. Therefore, keeping your stirring vessel under control at any time by using mechanical devices can be challenging. Our latest technologies help you achieve optimal performance of your vessel and significantly reduce your operational costs.

We can help you with

  • Intrinsically safe instruments which are internaionally certified (IECEx, ATEX, NEPSI, CSA and FM) to protect your process from explosions

  • Advanced diagnostics to detect unpredictable influences such as eintrained gas, high viscosity and changes in temperature, keeping your application under control

  • Design according to IEC61508

  • Capable in safety applications up to SIL 3, providing high reliability

Mérési pontok

  • Chemical plant polymerization stirring vessel ©fotolia